Eaton SPD-SG
Designed for IEC, Class I, Direct strike applications. Features multi element spark gap technology with no follow current and exceptionally low let through voltage at 50kA, 10/350us.
Eaton SPD-SG - Technical Specifications
Product Snapshot | |
---|---|
KA rating | 50kA I imp, 140kA I max. Per mode |
Connection type | Parallel shunt |
Operation modes | Differential and common mode versions |
Operating voltages | 300vac and 255vac 1 phase |
Models | |||
---|---|---|---|
Part Number | Configuration modes | ||
EATON SPD-SG | |||
SPDSG-300 | Use in L-N or L-E mode | ||
SPDSG-255NPE | Use in N-E mode |
Eaton SPD-SG - Features
- 1 mode protection. N-E, L-E or L-N
- 50kA surge suppression rating
- Compact modular solution
- 2 unit DIN43880 case, 36mm DIN-rail mount
- 5 Year Warranty