Surge Protection Product Index


Products listed below are grouped in accordance with IEC and ANSI/IEEE C62.41 protection zones ratings. Class I devices being Direct Strike applications, Class II being Point of Entry to Sub Board applications, Class III devices being final circuit applications. Final selection of appropriate products should be done in context of international and local standards recommendations.
Class II - Point of Entry and Secondary Protection
PPFI series filters
The PPFI is designed to provide point-of-entry (Category C) & sub-circuit protection (Category B) against power surges caused by external sources such as lightning strikes & substation switching.
ESF series filters
The ESF series surge filters are Class II, single and three phase, 2 port SPDs, designed to provide complete site surge protection in a compact footprint.
SPD3200
The SPD3200 surge diverter is designed to provide point-of-entry protection against power surges caused by external sources such as lightning strikes & substation switching.
SPDI Series
Eaton's SPDI surge diverters provide the ultimate solution for surge protection in single & multi-phase systems.
SPDV60 & SPDT60 series
The new SPDV60-300 & SPDT60-255 single pole DIN surge diverters offer 60kA of surge suppression, making them suitable for either main or sub-board protection.
Quickmov
Quickmov is Australia's first fully integrated Surge Protection Device (SPD), designed to protect single & multi-phase electrical distribution systems against the damaging effects of voltage spikes & surges.
DSFI
The DSFI is a 32A, 1 phase, panel mount SPD designed to provide secondary protection against power surges caused by external sources such as lightning strikes & substation switching.
CSFI
The CSFI is a 25A, 1 phase, din rail mount SPD designed for mounting in distribution boards to provide secondary protection against power surges caused by external sources such as lightning strikes & substation switching.
SPD50NGI
The SPD50NGI is designed for use as an equipotential coupler between separately-grounded systems to provide protection against surge transients.
PVD40 series
The PVD series diverters are designed to protect home & industrial solar panel arrays and inverters commonly used in grid interactive power solutions in the 1.5kW to 10kW range.
Class III - Point of Use and Extra Low Voltage Protection
PSFi Series
The PSFi is designed to provide secondary protection against power surges caused by external sources such as lightning strikes & substation switching.
SPD-DM series
The SPD āDā series digital signalling surge diverters are designed for low voltage data signalling systems in the 5 volt to 48 volt range.
Product List

- PC, Workstation & Home AV UPS
- Eaton 3S (550-700 VA)
- Eaton Ellipse ECO (1200-1600VA)
- Eaton 5E (650-2000VA)
- Eaton 5S (550 - 1600VA)
- Network & Server
- Eaton 5SC (500 - 1500VA)
- Eaton 5SX (1250 - 3000VA)
- Eaton 9SX
- Eaton 5P (650-1550 VA)
- Eaton 5PX (1500-3000 VA)
- Eaton 9130 (700-6000 VA)
- Eaton 9SX (700-6000 VA)
- Eaton 9PX (1-3 kVA)
- Eaton 9PX (5-11 kVA)
- Eaton 9E (6-20 kVA)
- Eaton 9155 (8-30 KVA)
- Data Center & Facility UPS
- Eaton 9355
- BladeUPS (12-60 kW)
- Eaton 93E (15 - 400 kVA)
- Eaton 93PM (30-200 kW)
- Eaton 93PR (25-200 kW)
- Eaton 93PS (8-40 kW)
- Power Xpert 9395P (300-1100 kVA)
- Power Xpert 9395 (200-1100 kVA)
- Industrial UPS
- Eaton 9PHD Industrial (30-200 kVA)
- Marine & Offshore UPS
- Eaton 9PX Marine (1500-3000 VA)
- Eaton 93PS Marine (8 kW - 40 kW)
- DC Power