EDX15KHXL31

Eaton DX 15kVA Tower
 
General
Topology Online double-conversion IGBT with micro-controller
Configuration Tower
Part Number EDX15KHXL31
Rating (VA/Watts) 15kVA / 10.5kW
UPS Bypass In-Built Automatic Static Bypass, In-Built Manual Bypass Switch (interlocked)
Dimensions (H x W x D, mm) 717 x 260 x 570
Weight (kg) 55
Warranty 1 year standard warranty
Efficiency >88%
 
Electrical Input
Connection
Hardwired - see manual for terminal block layout
Hardwired - example layout only
Input Voltage Range 380V, 415V
Nominal Voltage 380 / 220 Vac three-phase
Frequency 50/60Hz, auto-detection
Frequency Range 46Hz - 64Hz
Input Power Factor > 0.95pf
Input Current Distortion <30% THDi
 
Electrical Output
Voltages 220V
Output voltage regulation ±1%
Output Receptacles
Hardwired - see manual for terminal block layout
Hardwired - example layout only
Efficiency (Normal Mode) >88%
Output Frequency 50 / 60Hz
Frequency Regulation On Line Mode: Follows bypass frequency
Load Crest Factor 3:1
 
Battery
Battery Type No Internal batteries
Start On Battery User-Supplied External Battery
Recharge Time Dependant on Ampere Hour Capacity, typically 10 times discharge time to 90% capacity
 
Communications
User Interface LEDs
LEDs LED mimic diagram with 4 x LEDs for Utility, Bypass, Inverter & Battery Status, 5 LED Bar Graph for Load and Battery Capacity, Fault LED
Communication Ports 1 off Intelligent-Slot (Empty), 1 x RS232 DB9 Serial Port, Parallel Communications Port (maximum 3 units in parallel, N+1)
Power Management Software WINPOWER power management software, included on CD
 
Environmental & Standards
Heat Dissipation (BTU) 1432W at Full Load, Batteries Charged
Audible Noise <55dB
Operating Temperature 0°C to 40°C
Safety markings CE
EMC Markings IEC/EN 62040-2 Category C3, C-Tick
Storage Temperature 0°C to 40°C
Relative Humidity 5 to 95%, no condensation allowed
Altitude 1000m above sea level
   

'Due to continuing product improvement programs, specifications are subject to change without notice.

Go to top