News Releases - 2019

Date: 4 February 2019

Eaton introduces New Generation of Eaton 93E UPS

Increased energy efficiency in practical and versatile power protection

ESPOO, Finland – Power management company Eaton today announced the introduction of the second-generation of its Eaton 93E Uninterruptible Power Supplies (UPS). The Eaton 93E UPS offers high availability, energy efficiency and a compact footprint for advanced power protection in small and medium-sized data centers and other applications at a lower Total Cost of Ownership. The second generation of Eaton 93E UPS series includes ratings of 100 to 200 kVA, with an internal maintenance bypass switch option for 100-120 kVA units. The range will be available from February 4th, 2019.

The second generation of the 93E UPS range has been introduced in response to industry demand for great energy efficiency to enable a lower Total Cost of Ownership. Eaton 93E UPSs are designed to be practical and simple to use, while providing a level of performance and the features required to protect mission-critical applications. The second generation of Eaton 93E UPS features a 3-level topology design and are amongst the most energy-efficient UPSs in their class, with up to 96.1% efficiency in double conversion mode and up to 99.3% in high-efficiency mode, which reduces power loss and enables high energy conservation.

“The 93E UPS series is designed to give practical and affordable power protection for ever-expanding loads and applications,” said Rabbe Johansson, product manager, Eaton. “With a power rating range from 15 to 200 kVA and an improved efficiency for the second generation of 100-200 kVA range, it will appeal to a broad audience looking to modernize their electrical, IT and data center infrastructure.”

The Eaton 93E UPS includes several features that are unique to Eaton and designed to provide the highest possible availability for critical infrastructure. These include:

  • Hot Sync, Eaton’s patented technology for load sharing between UPSs to increase capacity and redundancy, while eliminating any single point of failure in a parallel operating UPS system
  • Advanced Battery Management (ABM), which enables intelligent charging to preserve and prolong battery service life
  • Eaton’s Intelligent Power Manager (IPM) software, which is used for remote monitoring and managing of the UPS as an integral part of the power and IT infrastructure
  • Multilingual graphical LCD display to see quick and precise UPS status updates

The Eaton 93E UPS has enhanced compatibility with generators and other critical equipment on the same network thanks to an active Power Factor Correction (PFC) that provides an input power factor of 0.99, which makes the UPS installation more cost-effective, and an ITHD of less than 3% for the second generation. The 93E UPS also includes pre-designed, pre-tested and pre-installed integrated backfeed protection safety components to ensure safe installation and use.

To learn more about the new Eaton 93E UPS, visit eaton.eu/93E.
For all of the latest news follow us on Twitter via @ETN_EMEA or find our Eaton LinkedIn company page.

At Eaton, we make what matters work. Our energy-efficient solutions help customers effectively manage electrical, hydraulic and mechanical power more reliably, safely and sustainably. We are dedicated to improving the quality of life and the environment through the use of power management technologies and services. Eaton employs 99,000 people worldwide, and sells products to customers in more than 175 countries. Eaton generated sales of $20.4 billion in 2017. For more information, visit Eaton.com.

Related Information
2020
2019
2018
Media Inquiries:
Please direct Eaton Power Quality media-related questions to:
 
Hotwire PR
EatonHub@hotwirepr.com
 
Articles