Eaton Rack ePDUs
ePDU G3+ Managed
Switch and Meter Outlets & IT equipment across A and B feed.
Allow remote switching and rebooting. Highly secure with user access control, password protection and SSL configurable to 1024 or 2048 bit. Offer complete lights-out control and metering of devices.
ePDU G3+ Switched
Switch Outlets & IT equipment across A and B feed + meter the input and branch circuits.
Allow remote switching and rebooting. Highly secure with user access control, password protection and SSL configurable to 1024 or 2048 bit. Offer Lights-out control of devices including switching devices powered across multiple ePDUs.
ePDU G3+ Metered Outlet
Meter the Input, branch, individual outlets & IT equipment across A and B feed.
Meter Individual outlets or group outlets to meter equipment with multiple inputs, over multiple ePDUs for A and B feed. Clearly view and understand what individual equipment is consuming, and available power. (No switching)
ePDU G3+ Metered Input
Meter the Input, phase and branch circuits
Allow metering to the branch and phase level for effective load balancing. (No switching)
ePDU G3+ In-Line Metered
Add metering to upgrade Basic PDUs
Upgrade basic power distribution to include IEC class 1 billing grade metering for V, W, A and kWh. Can be mounted either horizontally in the rack or vertically on the 0U space.
ePDU G3+ Basic
Basic Reliable Power Distribution
Designed for reliable and cost effective power distribution, the ePDU G3 Basic models feature Eaton’s patented IEC outlet grip plug retention, color-coded outlet sections, a low-profile form factor and a high operating temperature. Models include both rear and side button mounting system and Eaton’s patented variable mounting system.
Product List

- PC, Workstation & Home AV UPS
- Eaton 3S (550-700 VA)
- Eaton Ellipse ECO (1200-1600VA)
- Eaton 5E (650-2000VA)
- Eaton 5S (550 - 1600VA)
- Network & Server
- Eaton 5SC (500 - 1500VA)
- Eaton 5SX (1250 - 3000VA)
- Eaton 9SX
- Eaton 5P (650-1550 VA)
- Eaton 5PX (1500-3000 VA)
- Eaton 9130 (700-6000 VA)
- Eaton 9SX (700-6000 VA)
- Eaton 9PX (1-3 kVA)
- Eaton 9PX (5-11 kVA)
- Eaton 9E (6-20 kVA)
- Eaton 9155 (8-30 KVA)
- Data Center & Facility UPS
- Eaton 9355
- BladeUPS (12-60 kW)
- Eaton 93E (15 - 400 kVA)
- Eaton 93PM (30-200 kW)
- Eaton 93PR (25-200 kW)
- Eaton 93PS (8-40 kW)
- Power Xpert 9395P (300-1100 kVA)
- Power Xpert 9395 (200-1100 kVA)
- Industrial UPS
- Eaton 9PHD Industrial (30-200 kVA)
- Marine & Offshore UPS
- Eaton 9PX Marine (1500-3000 VA)
- Eaton 93PS Marine (8 kW - 40 kW)
- DC Power
ePDU Technologies
|
ePDU G3 Managed |
ePDU G3 Switched |
ePDU G3 Metered Outlet |
ePDU G3 Metered Input |
ePDU G3 In-Line Metered |
ePDU G3 Basic |
Contact Us |
Useful Tools
|
ePDU G3 Cybersecurity |
ePDU brochures |