Connectivity Products
Find the best connectivity card for your needs:
View a complete listing of our connectivity products
Gigabit Network Card
The Eaton Gigabit Network card (Network-M2) is the first UPS connectivity device to receive UL2900-2-2 cybersecurity certification. It provides real-time monitoring and control of UPSs across the network via a standard Web browser, SNMP-compliant network management system or power management software. In case of alarms, the card can send email to notify administrators.Function: Web, SNMP v1&v3
Works with: 5SC rack or RT, 5P, 5PX, 9SX, 9PX, 9E, 93PM, 91PS, 93PS, 9PHD, 93E
Catalog number: Network-M2
Power Xpert Gateway X-Slot UPS card
The Eaton Power Xpert UPS card has everything needed to provide vital power information to both IT systems including virtualisation and modern building management systems.
Function: MODBUS TCP, Web/SNMP, BACNet IP; supports SNMP v1 and v3; IPv4 and v6; http, https and SMTP
Works with: 9395P, 9355, 9155, BladeUPS
Power Xpert Gateway Mini-Slot card
The Power Xpert Gateway Mini-Slot communications card brings your UPS to your desktop.
Function: Web, SNMP v1 and v3, BACnet IP, Modbus TCP/RTU.
Works with: 9PHD, 93PM, 93PS
Eaton Modbus Card
The Eaton Modbus Card is an X-Slot UPS connectivity device that provides continuous, reliable and accurate network monitoring of a UPS system through a Building Management System (BMS).
Function: Modbus
Works with: 9395P, BladeUPS, 9155, 9355
ViewUPS-X
ViewUPS-X Remote status panel for UPSs with XSlot, featuring back lit LCD information display, 4 status LEDs and audible alarm.
Function: Remote status display
Works with: 9395P, BladeUPS, 9155, 9355
X-Slot Relay Interface Card
Provides a connection to automation and building management systems as well as shutdown link to IBM iSeries servers with AS/400 style interface.
Function: Relay
Works with: 9395P, BladeUPS, 9155, 9355
Relay Card-MS
Provides a connection to automation and building management systems as well as shutdown link to IBM iSeries servers with AS/400 style interface or an RS232 serial connection to computers.
Function: Relay/Serial
Works with: 5130, 5P, 5PX, 9135, 9SX, 9PX, 9PHD, Evolution, Evolution S, EX, MX, MX Frame, EX RT
Environmental Monitoring Probe Gen 2
The optional Eaton Environmental Monitoring Probe (EMP) Gen 2 is a connectivity device that enables you to collect temperature and humidity readings in rack enclosures and monitor environmental data remotely using Eaton's power monitoring solutions or a standard web browser. Each EMP provides one temperature, one humidity, and two dry-contact status data points.
Function: Environmental monitoring
Works with: 5SC rack or RT, 5P, 5PX, 9PX, 9SX
UPS/ePDU Environmental Monitoring Probe
The Environmental Monitoring Probe (EMP) enables you to collect temperature and humidity readings in the rack environment and monitor the environmental data remotely via the on-board LCD screen or remotely using SNMP or a standard web browser.
Function: Environmental Monitoring, Temperature and Humidity plus 2 dry contacts for 3rd party sensors
Works with: Metered Input ePDU, Metered Outlet ePDU, Managed ePDU, Switched ePDU, In-Line Metered ePDU, 5P, 5PX, 5130, 9130, EX, 9E, 9SX, 9PX, BladeUPS, 9155, 93PS, 93PM, 9395P, BD-Slot, MS-Slot, X-Slot
Firmware Upgrades
Connectivity Firmware, Flash Utilities and SNMP MIBs
Upgrade your connectivity product firmware to the latest revision including French, Russian, German, Italian etc. language supplements.Produkter

- PC, arbeidsstasjon og hjemme-AV
- Eaton Protection Station (500-800VA)
- Eaton 3S (550-700 VA)
- Eaton Ellipse ECO (500-1600VA)
- Eaton 5S (550 - 1500VA)
- Eaton Ellipse PRO (650-1600VA)
- nettverk og server
- Eaton 5SC (500 - 3000VA)
- Eaton 5P (650-1550 VA)
- Eaton 5PX (1500-3000 VA)
- Eaton EX (700-1500 VA)
- Eaton 9SX (700VA-3kVA) UPS
- Eaton 9SX (5-11 kVA)
- Eaton 9PX (1-3 kVA)
- Eaton 9PX (5-22 kVA)
- Eaton 9155 (8-30 KVA)
- Datasenter og fasiliteter
- Eaton 9355
- BladeUPS (12-60 kW)
- Eaton 93PM (30-500 kVA)
- Eaton 91PS og 93PS UPS (8-30/40 kW)
- Power Xpert 9395P (250-1200 kVA)
- Industriell UPS
- Eaton 9PHD Industrial (30-200 kVA)
- Marin og offshore UPS
- Eaton 9SX Marine (1000-3000 VA)
- Eaton 9PX Marine (1500-3000 VA)
- Eaton 9155 Marine (8-30 kVA)
- Eaton 93PS Marine (8-40 kW)
- Eaton 9PHD Marine (30-200 kVA)
- Kraftdistribusjon
- ePDU
- Managed
- Switched
- Metered Outlet
- Metered Input
- In-Line Metered
- Basic
- Strømadministrasjon
- Programvare og drivere
- Tilbehør
- Racks og skap
- RA Series IT Racks
- Overspenningsvern
- Servicetjenester
- UPS-service
- Batteriservice
- Fjernovervåking
- DC