ConnectUPS-X Web/SNMP UPS Connectivity Device
Part Number 116750221-001 is now End of Life and replaced by Power Xpert Gateway X-Slot UPS cardThe ConnectUPS-X Web/SNMP device allows you to connect your Eaton UPS directly to the Ethernet network and the Internet. This unique solution allows you to conveniently monitor and manage your UPS with a standard Web browser, while simultaneously providing graceful shutdown for multiple computer systems over the network. This model is designed for Eaton for UPSs with X-Slots. This model also integrates a three-port switching hub to support multiple PCs or networking equipment.
HTTP, SNMP, SMTP, Telnet, SSL, SSH compatibility and a console port enable dynamic and versatile support for a large variety of system configurations.
Features & Benefits
- Easy monitoring and management of your UPS using either a standard Web browser or third-party network management software, or through Intelligent Power Manager software
- Remote control and rebooting of UPS-protected devices over the network
- Protection of your information through automatic and graceful shutdown of multiple UPS-protected devices during an extended power failure using NetWatch software
- Real-time email alarm notification with built-in email capability
- Support for standard UPS MIB and Eaton MIB to provide added functionality
- Ability to turn a UPS into a three-port, power-protected switching network hub
- SSL and SSH data encryption and authentication
- Web pages served automatically in correct local language
Downloadable local language supplements
- English (built-in)
- Simplified Chinese (built-in)
- Russian
- French
- German
- Italian
- Portuguese
- Other
Product List

- PC, Workstation & Home AV UPS
- Eaton 3S (550-700 VA)
- Eaton Ellipse ECO (1200-1600VA)
- Eaton 5E (650-2000VA)
- Eaton 5S (550 - 1600VA)
- Network & Server
- Eaton 5SC (500 - 1500VA)
- Eaton 5SX (1250 - 3000VA)
- Eaton 9SX
- Eaton 5P (650-1550 VA)
- Eaton 5PX (1500-3000 VA)
- Eaton 9130 (700-6000 VA)
- Eaton 9SX (700-6000 VA)
- Eaton 9PX (1-3 kVA)
- Eaton 9PX (5-11 kVA)
- Eaton 9E (6-20 kVA)
- Eaton 9155 (8-30 KVA)
- Data Center & Facility UPS
- Eaton 9355
- BladeUPS (12-60 kW)
- Eaton 93E (15 - 400 kVA)
- Eaton 93PM (30-200 kW)
- Eaton 93PR (25-200 kW)
- Eaton 93PS (8-40 kW)
- Power Xpert 9395P (300-1100 kVA)
- Power Xpert 9395 (200-1100 kVA)
- Industrial UPS
- Eaton 9PHD Industrial (30-200 kVA)
- Marine & Offshore UPS
- Eaton 9PX Marine (1500-3000 VA)
- Eaton 93PS Marine (8 kW - 40 kW)
- DC Power