Eaton Environmental Monitoring Probe (EMP)
The EMP 116750224-001 is now End of Life and replaced by EMP001
The Eaton Environmental Monitoring Probe (EMP) is a device that enables the Web/SNMP adapters and web enabled ePDUS to monitor also temperature, humidity and the status of two additional contact devices, such as a smoke detector or open-door sensor. The information from the EMP is available on the web interface as well as through SNMP. All notification methods such as email can be utilized and if user-defined thresholds are exceeded protected computers can be shut down in a controlled fashion with shutdown software.Features & Benefits
- Simple, in-service installation using standard CAT5 cable to connect to the communications port on the ConnectUPS
- Supports Web/SNMP card in UPS as well as web enabled ePDUs
More Eaton Environmental Monitoring
Probe features & benefits...
Product Snapshot | ||||||||||
|
Product List

- PC, Workstation & Home AV UPS
- Eaton Protection Station (500-800VA)
- Eaton 3S (550-700 VA)
- Eaton Ellipse ECO (500-1600VA)
- Eaton 5E (500-2000VA)
- Eaton 5S (550 - 1500VA)
- Eaton Ellipse PRO (650-1600VA)
- Network & Server
- Eaton 5SC (500 - 3000VA)
- Eaton 5P (650-1550 VA)
- Eaton 5PX (1500-3000 VA)
- Eaton EX (700-1500 VA)
- Eaton 9SX (700-3000 VA)
- Eaton 9SX (5-11 kVA)
- Eaton 9PX (1-3 kVA)
- Eaton 9PX (5-22 kVA)
- Eaton 9E (1-20 kVA)
- Eaton 9155 (8-30 KVA)
- Data Center & Facility UPS
- BladeUPS (12-60 kW)
- Eaton 93PM (30-500 kVA)
- Eaton 91PS and 93PS (8-30/40 kW)
- Eaton 93E (15 - 200 kVA)
- Power Xpert 9395P (250-1200 kVA)
- Industrial UPS
- Eaton 9PHD Industrial (30-200 kVA)
- Marine & Offshore UPS
- Eaton 9SX Marine (1000-3000 VA)
- Eaton 9PX Marine (1500-3000 VA)
- Eaton 9155 Marine (8-30 kVA)
- Eaton 93PS Marine (8-40 kW)
- Eaton 9PHD Marine (30-200 kVA)
- Power Distribution
- ePDU
- Managed
- Switched
- Metered Outlet
- Metered Input
- In-Line Metered
- Basic
- Power Management
- Software
- Connectivity
- Racks & Enclosures
- RA Series IT Racks
- Surge Suppression
- Services
- UPS Services
- Batteries
- Remote Monitoring
- DC Power
Related Information
|
Product Summary |
Features and Benefits |
Product Literature |
Technical Specs |
FAQs |
ConnectUPS Web/SNMP Card Test Drive |