Eaton Environmental Monitoring Probe (EMP)
The EMP 116750224-001 is now End of Life and replaced by EMP001
The Eaton Environmental Monitoring Probe (EMP) is a device that enables the Web/SNMP adapters and web enabled ePDUS to monitor also temperature, humidity and the status of two additional contact devices, such as a smoke detector or open-door sensor. The information from the EMP is available on the web interface as well as through SNMP. All notification methods such as email can be utilized and if user-defined thresholds are exceeded protected computers can be shut down in a controlled fashion with shutdown software.Features & Benefits
- Simple, in-service installation using standard CAT5 cable to connect to the communications port on the ConnectUPS
- Supports Web/SNMP card in UPS as well as web enabled ePDUs
More Eaton Environmental Monitoring
Probe features & benefits...
Product Snapshot | ||||||||||
|
Product List

- PC, Workstation & Home AV UPS
- Eaton 3S (550-700 VA)
- Eaton Ellipse ECO (1200-1600VA)
- Eaton 5E (650-2000VA)
- Eaton 5S (550 - 1600VA)
- Network & Server
- Eaton 5SC (500 - 1500VA)
- Eaton 5SX (1250 - 3000VA)
- Eaton 9SX
- Eaton 5P (650-1550 VA)
- Eaton 5PX (1500-3000 VA)
- Eaton 9130 (700-6000 VA)
- Eaton 9SX (700-6000 VA)
- Eaton 9PX (1-3 kVA)
- Eaton 9PX (5-11 kVA)
- Eaton 9E (6-20 kVA)
- Eaton 9155 (8-30 KVA)
- Data Center & Facility UPS
- Eaton 9355
- BladeUPS (12-60 kW)
- Eaton 93E (15 - 400 kVA)
- Eaton 93PM (30-200 kW)
- Eaton 93PR (25-200 kW)
- Eaton 93PS (8-40 kW)
- Power Xpert 9395P (300-1100 kVA)
- Power Xpert 9395 (200-1100 kVA)
- Industrial UPS
- Eaton 9PHD Industrial (30-200 kVA)
- Marine & Offshore UPS
- Eaton 9PX Marine (1500-3000 VA)
- Eaton 93PS Marine (8 kW - 40 kW)
- DC Power
Related Information
|
Product Summary |
Features and Benefits |
Product Literature |
Technical Specs |
FAQs |
ConnectUPS Web/SNMP Card Test Drive |