Function: |
Web/SNMP communications |
UPS supported: |
5SC rack or RT, 5P, 5PX, 9SX, 9PX, 93PM, 9PHD, 91PS, 93PS, 93PS Marine |
Compatible with: |
SNMP v1/v3 and IP v4/v6 |
Part Number |
Network-M2 |
Eaton Gigabit Network Card Protocol Support |
Fast Gigabit ETHERNET, 10/100/1000 Mbits, autonegotiation, HTTP, HTTPS 1.1, TLS 1.2, SNMP V1, SNMP V3, NTP, SMTP, SMTPS BOOTP/DHCP IPv6, CLI, SSH, ARP |
UPS Slot Type |
Mini-Slot |
Network Support |
Ethernet 10/100/1000BaseT |
Temperature and Humidity Monitoring |
Yes, only with the Eaton Environmental Monitoring Probe Gen 2 (up to 3 sensors daisy-chained) |
Software Support |
Intelligent Power Manager 1.61 and higher, Intelligent Power Protector 1.61 and higher, any SNMP compliant Network Management System (NMS) |
Supported MIB |
MIB II - Standard IETF UPS MIB (RFC 1628) –Eaton PowerMib (XUPS.MIB) |
O/S Supported for Shutdown |
Microsoft Windows, UNIX, and Linux (check powerquality.eaton.com for a detailed list of systems supported) |
Local Language Support |
English, French, German, Italian, Spanish, Chinese Simplified, Chinese Traditional, Japanese |
Operating Temperature |
0 to 40°C |
Relative Humidity |
5%-95% max. Without condensation |
Power Input |
5 V - 12 V |
Current Consumption |
500/1000mA max. depending on UPS |
Dimensions (W x D x H, mm) |
132 x 66 x 42 |
Weight (g) |
70 |
Regulatory |
Same as UPS |