Eaton Gigabit Network Card

(Part # NETWORK-M2)

The Eaton Gigabit Network card (Network-M2) is Eaton’s latest UPS connectivity device that delivers IT professionals with new and exciting capabilities and features. With better speed and cybersecurity, the Gigabit Network Card improves business continuity in two ways: by providing warnings of pending issues to administrators and helping to perform orderly shutdown of servers and storage.

Eaton Gigabit Network Card – Technical Specifications

Function: Web/SNMP communications
UPS supported: 5SC rack or RT, 5P, 5PX, 9SX, 9PX, 93PM, 9PHD, 91PS, 93PS, 93PS Marine
Compatible with: SNMP v1/v3 and IP v4/v6
Part Number Network-M2
Eaton Gigabit Network Card Protocol Support Fast Gigabit ETHERNET, 10/100/1000 Mbits, autonegotiation, HTTP, HTTPS 1.1, TLS 1.2, SNMP V1, SNMP V3, NTP, SMTP, SMTPS BOOTP/DHCP IPv6, CLI, SSH, ARP
UPS Slot Type Mini-Slot
Network Support Ethernet 10/100/1000BaseT
Temperature and Humidity Monitoring Yes, only with the Eaton Environmental Monitoring Probe Gen 2 (up to 3 sensors daisy-chained)
Software Support Intelligent Power Manager 1.61 and higher, Intelligent Power Protector 1.61 and higher, any SNMP compliant Network Management System (NMS)
Supported MIB MIB II - Standard IETF UPS MIB (RFC 1628) –Eaton PowerMib (XUPS.MIB)
O/S Supported for Shutdown Microsoft Windows, UNIX, and Linux (check powerquality.eaton.com for a detailed list of systems supported)
Local Language Support English, French, German, Italian, Spanish, Chinese Simplified, Chinese Traditional, Japanese
Operating Temperature 0 to 40°C
Relative Humidity 5%-95% max. Without condensation
Power Input 5 V - 12 V
Current Consumption 500/1000mA max. depending on UPS
Dimensions (W x D x H, mm) 132 x 66 x 42
Weight (g) 70
Regulatory Same as UPS

Eaton Gigabit Network Card – Documentation

UPS Connectivity Brochure
English
13-Dec-2021
 
385 kB
Eaton Gigabit Network Card Datasheet
English
16-Jun-2019
 
586 kB
UPS Network Management Card - Network-M2 - User Guide 2.1.5
English
13-Jul-2021
 
8143 kB
Gigabit Network Card & Industrial Gateway Card 2.1.5 Firmware Upgrade Notice
English (US)
7-Jul-2021
 
92 kB
Eaton Gigabit Network Card user guide
English
29-Oct-2019
 
7277 kB
Eaton Gigabit Network Card RNDIS
English
13-Aug-2019
 
3 kB
Eaton Gigabit Network Card issue notice for Chrome v73 users
English (US)
15-Apr-2019
 
558 kB
Eaton Gigabit Network Card FAQ
English
24-Sep-2018
 
125 kB
Eaton adaugă în portofoliul său securitatea cibernetică, cu primele certificate duble UL și IEC pentru produse destinate industriei, pentru construcții globale, industriale, aplicații IT distribuite și centre de date
Romanian
27-Feb-2020
 
267 kB
Eaton Updates UPS Network CyberSecurity Card Range
English
26-Jun-2019
 
167 kB
Eaton lansează cardul de rețea Gigabit M2, primul dispozitiv de conectivitate UPS certificat conform standardelor stricte de securitate ale UL
Romanian
20-Jan-2019
 
249 kB
Eaton Gigabit Network Card (Network-M2) and Industrial Gateway Card (INDGW-M2) Firmware release notes V2.1.5
English (US)
7-Jul-2021
 
15 kB
Eaton Network Connectivity MIB Files
English
11-Apr-2019
 
176 kB

Eaton Gigabit Network Card – Service & Support

For technical support please contact your local Eaton office.