Power Xpert Gateway Mini-Slot card
The Power Xpert Gateway Mini-Slot communications card brings your UPS to your desktop. Monitor and manage your Eaton UPS remotely through real-time data on load, input and outputs, alarms, logs through a web browser or existing Power or Network Management System.
Features
- Remotely monitor critical data such as: actual UPS energy usage, multiple UPS modules with one card, % full load, THD, load status, output power and alarm status
- Automatically maintains data, interval and event logs with time stamp for power and energy parameter analysis
- Ability to integrate your UPS into existing Building Management or Network Management systems including Intelligent Power Manager and Intelligent Power Protector utilizing open protocols such as SNMP, BACnet IP, and Modbus TCP/RTU.
- View trend and alarm graphs for better diagnostics of UPS metered parameters.
Language:
- English, Russian, Polish, Chinese, Spanish, Portuguese - Brazil, Italian, French, German
Ürün Listesi

- PC, İş İstasyonları & Ev AV
- Eaton Protection Station (500-800VA)
- Eaton 3S (550-700 VA)
- Eaton Ellipse ECO (500-1600VA)
- Eaton 5E (500-2000VA)
- Eaton 5S (550 - 1500VA)
- Eaton Ellipse PRO (650-1600VA)
- Ağ & Sunucu
- Eaton 5SC (500 - 3000VA)
- Eaton 5P (650-1550 VA)
- Eaton 5PX (1500-3000 VA)
- Eaton EX (700-1500 VA)
- Eaton 9SX (5-11 kVA)
- Eaton 9PX (1-3 kVA)
- Eaton 9PX (5-22 kVA)
- Eaton 9E (6-20 kVA)
- Eaton 9155 (8-30 KVA)
- Veri Merkezleri & Tesisler
- Eaton 9355
- BladeUPS (12-60 kW)
- Eaton 93PM (30-500 kVA)
- Eaton 93PS (8-40 kW)
- Eaton 93E (15 - 200 kVA)
- Power Xpert 9395P (250-1200 kVA)
- Industrial UPS
- Eaton 9PHD Industrial (30-200 kVA)
- Marine & Offshore UPS
- Eaton 9SX Marine (1000-3000 VA)
- Eaton 9PX Marine (1500-3000 VA)
- Eaton 9155 Marine (8-30 kVA)
- Eaton 9PHD Marine (30-200 kVA)
- Güç Dağıtımı
- ePDU
- Managed
- Switched
- Metered Outlet
- Metered Input
- In-Line Metered
- Basic
- Raklar ve Kabinler
- RA Series IT Racks
- Power Management
- Software
- Connectivity
- DC Güç
Related Information
|
Download firmware |
Product Literature |