Power Xpert Gateway Mini-Slot card
The Power Xpert Gateway Mini-Slot communications card brings your UPS to your desktop. Monitor and manage your Eaton UPS remotely through real-time data on load, input and outputs, alarms, logs through a web browser or existing Power or Network Management System.
Features
- Remotely monitor critical data such as: actual UPS energy usage, multiple UPS modules with one card, % full load, THD, load status, output power and alarm status
- Automatically maintains data, interval and event logs with time stamp for power and energy parameter analysis
- Ability to integrate your UPS into existing Building Management or Network Management systems including Intelligent Power Manager and Intelligent Power Protector utilizing open protocols such as SNMP, BACnet IP, and Modbus TCP/RTU.
- View trend and alarm graphs for better diagnostics of UPS metered parameters.
Language:
- English, Russian, Polish, Chinese, Spanish, Portuguese - Brazil, Italian, French, German
Product List

- PC, Workstation & Home AV UPS
- Eaton 3S (550-700 VA)
- Eaton Ellipse ECO (500-1600VA)
- Eaton 5E (500-2000VA)
- Eaton 5S (550 - 1500VA)
- Network & Server
- Eaton 5P (650-1550 VA)
- Eaton 5130 (1250-3000 VA)
- Eaton 5PX (1500-3000 VA)
- Eaton 9130 (700-6000 VA)
- Eaton 9130 RM (1000-3000 VA)
- Eaton EX (700-3000 VA)
- E Series DX (1-3 kVA)
- Eaton 9SX (5-6 kVA)
- Eaton 9PX (1-3 kVA)
- Eaton 9PX (5-11 kVA)
- Eaton 9E (6-20 kVA)
- Eaton MX (4-20 kVA)
- Eaton 9155 (8-30 KVA)
- Data Center & Facility UPS
- BladeUPS (12-60 kW)
- E Series DX ( 20-40 kVA)
- Eaton 9355 (8-40 kVA)
- Eaton 93E (15-500 kVA)
- Eaton 93PM (30-200 kW)
- Eaton 93PR (25-200 kW)
- Eaton 9390 (40-160 kVA)
- Power Xpert 9395 (225-1100 kVA)
- Marine & Offshore UPS
- Eaton 9130 Marine (1000-3000 VA)
- Eaton 9PX Marine (1500-3000 VA)
- Eaton EX Marine (1500-3000 VA)
- Eaton 9155 Marine (8-30 kVA)
- Eaton 9355 Marine (8-40 kVA)
- Power Xpert 9395 Marine (225-1100 kVA)
- DC Power
Related Information
|
Download firmware |
Product Literature |