Power Xpert Gateway X-Slot UPS card
The Power Xpert UPS card provides ModBus TCP and BACnet IP communication in addition to Web and SNMP. Monitor and manage your Eaton UPS remotely through Web interface, dedicated software, SNMP compliant network management systems, real-time email alarms and data logging. Compatible with Eaton Uninterruptible Power Systems with X-Slot compatibility.
Features & Benefits
- Modbus TCP/IP, BACnet IP and SNMP v1 and v3 support offers open communication protocol and facilitates integration of your Eaton UPSs with standard building management systems and network management systems
- Log files can be exported in a .csv format and opened in Excel to help generate reports to achieve accurate logging for power quality analysis
- Choose from two options for remote alarm and event email notification: individual emails or collective notification, which provides the same information with a drastically reduced number of emails
- Easily integrates your Eaton UPSs into your existing Ethernet infrastructure; minimizing installation costs
- Card is hot-swappable so it can be installed without turning off power to the unit or disconnecting the load
- Compatible with Intelligent Power Protector software for operating system shutdown and Intelligent Power Manager monitoring software for advanced power management
- Supports the Eaton Environmental Monitor Probe
Language:
- English, Spanish, Chinese, French
Product List

- PC, Workstation & Home AV UPS
- Eaton 3S (550-700 VA)
- Eaton Ellipse ECO (500-1600VA)
- Eaton 5E (500-2000VA)
- Eaton 5S (550 - 1500VA)
- Network & Server
- Eaton 5P (650-1550 VA)
- Eaton 5130 (1250-3000 VA)
- Eaton 5PX (1500-3000 VA)
- Eaton 9130 (700-6000 VA)
- Eaton 9130 RM (1000-3000 VA)
- Eaton EX (700-3000 VA)
- E Series DX (1-3 kVA)
- Eaton 9SX (5-6 kVA)
- Eaton 9PX (1-3 kVA)
- Eaton 9PX (5-11 kVA)
- Eaton 9E (6-20 kVA)
- Eaton MX (4-20 kVA)
- Eaton 9155 (8-30 KVA)
- Data Center & Facility UPS
- BladeUPS (12-60 kW)
- E Series DX ( 20-40 kVA)
- Eaton 9355 (8-40 kVA)
- Eaton 93E (15-500 kVA)
- Eaton 93PM (30-200 kW)
- Eaton 93PR (25-200 kW)
- Eaton 9390 (40-160 kVA)
- Power Xpert 9395 (225-1100 kVA)
- Marine & Offshore UPS
- Eaton 9130 Marine (1000-3000 VA)
- Eaton 9PX Marine (1500-3000 VA)
- Eaton EX Marine (1500-3000 VA)
- Eaton 9155 Marine (8-30 kVA)
- Eaton 9355 Marine (8-40 kVA)
- Power Xpert 9395 Marine (225-1100 kVA)
- DC Power
Related Information
|
Product Summary |
Find a Reseller |
Product Literature |