Product List
*Normal battery aging and "recommend battery replacement" message, visible on the display, do not imply battery's fault and therefore are not covered by the warranty.
Please use our Connected Warranty+1/Connected Warranty+3 Choice Guide to choose the correct service plan sales reference number.
Web Reference (@) | Description | Related Products |
CNW10A1WEB |
Connected W+1 Product Line A1 | 5SC 2200RT2U + Network-M2 5P 1550R + Network-M2 5PX 1500RT2U Netpack 5PX 2200RT2U Netpack 9SX 700 + Network-M2 9SX 2000 + Network-M2 9SX 1000R + Network-M2 9SX 1500R + Network-M2 9PX 1000RT Netpack 9PX 1500RT Netpack 9E 1000 + Network-M2 9E 2000 + Network-M2 9E 3000 + Network-M2 9E 3000 + Network-M2 |
CNW10A2WEB | Connected W+1 Product Line A2 | 5P 1550 1U Li Ion + Network-M2 5PX 3000RT3U + Network-M2 5PX 3000RT2U Netpack 9SX 3000 + Network-M2 9SX 2000R + Network-M2 9SX 3000R + Network-M2 9PX 1500i RT2U Li-Ion 9PX 2000RT2U Netpack 9PX 2200RT 3U + Network-M2 9PX 3000RT 3U + Network-M2 9E 6000 + Network-M2 9E 10000 + Network-M2 9E 10000XL + Network-M2 |
CNW10A3WEB | Connected W+1 Product Line A3 | 9PX 2200i RT2U Li-Ion + Network-M2 9PX 3000RT2U Netpack 9SX 5000 + Network-M2 9SX 6000 + Network-M2 9PX 5000RT3U + Network-M2 9PX 6000RT3U + Network-M2 |
CNW10A4WEB | Connected W+1 Product Line A4 | 9PX 3000i RT2U Li Ion 9SX 8000RT6U + Network-M2 9SX 11000RT6U + Network-M2 9PX 5000RT3U Netpack 9PX 6000RT3U Netpack 9PX 8000RT6U Netpack 9PX 11000RT6U Netpack 9PX 3:1 6000RT6U Netpack 9PX 3:1 8000RT6U Netpack 9PX 3:1 11000RT6U Netpack 9E 15000 + Network-M2 9E 20000 + Network-M2 9E 20000XL + Network-M2 |
CNW30A1WEB | Connected W+3 Product Line A1 | 5SC 2200RT2U + Network-M2 5P 1550R + Network-M2 5PX 1500RT2U Netpack 5PX 2200RT2U Netpack 9SX 700 + Network-M2 9SX 2000 + Network-M2 9SX 1000R + Network-M2 9SX 1500R + Network-M2 9PX 1000RT Netpack 9PX 1500RT Netpack |
CNW30A2WEB | Connected W+3 Product Line A2 | 5P 1550 1U Li Ion +Network-M2 5PX 3000RT3U + Network-M2 5PX 3000RT2U Netpack 9SX 3000 + Network-M2 9SX 2000R + Network-M2 9SX 3000R + Network-M2 9PX 1500i RT2U Li-Ion 9PX 2000RT2U Netpack 9PX 2200RT 3U + Network-M2 9PX 3000RT 3U + Network-M2 |
CNW30A3WEB | Connected W+3 Product Line A3 | 9PX 2200i RT2U Li-Ion + Network-M2 9PX 3000RT2U Netpack 9SX 5000 + Network-M2 9SX 6000 + Network-M2 9PX 5000RT3U + Network-M2 9PX 6000RT3U + Network-M2 |
CNW30A4WEB | Connected W+3 Product Line A4 | 9PX 3000i RT2U Li Ion 9SX 8000RT6U + Network-M2 9SX 11000RT6U + Network-M2 9PX 5000RT3U Netpack 9PX 6000RT3U Netpack 9PX 8000RT6U Netpack 9PX 11000RT6U Netpack 9PX 3:1 6000RT6U Netpack 9PX 3:1 8000RT6U Netpack 9PX 3:1 11000RT6U Netpack |
![]() |
Eaton Connected Warranty+1 & Connected Warranty+3 Leaflet English |
11-Apr-2021
![]() |
2513 kB |
|
![]() |
Eaton Connected Warranty+1 & Connected Warranty+3 User Guide English |
28-Mar-2021
![]() |
101 kB |
|
![]() |
Eaton Distributed Services Quick Guide English |
23-Mar-2021
![]() |
1059 kB |
![]() |
Cyber Secured Monitoring Instructions English |
30-Jan-2022
![]() |
68104 kB |
|
![]() |
Eaton Cyber Secured Monitoring quick installation user guide English |
21-Mar-2021
![]() |
1322 kB |
![]() |
Eaton Cyber Secured Monitoring terms of use license agreement English |
22-Apr-2021
![]() |
683 kB |
![]() |
Cumulocity Connectivity Trouble-shooting English |
17-Mar-2021
![]() |
29 kB |