What functionality do you need?

Eaton's ePDUs provide all power densities and technologies to satisfy the demand of every data center. Offering single to dual chassis, five technology options, the broadest power range and the ability to manufacture custom ePDUs, ePDU design allows arrangement of outlets (number and type) for every region.

Feature Switched Monitored Basic
Monitoring
Remote monitoring via Ethernet bullet point image bullet point image -
V, W, A, and kWh monitoring bullet point image - -
Branch circuit monitoring - bullet point image -
Temperature and Humidity monitoring (via optional probe) bullet point image - -
Overall ePDU level monitoring bullet point image bullet point image -
Local Ammeter bullet point image bullet point image -
Switching
Remote individual outlet on/off switching bullet point image - -
Outlet group switching bullet point image - -
Progrmammable delays on outlets for sequencing bullet point image - -
Outlet Cycling bullet point image - -
Control
Remotely control via Ethernet bullet point image - -
SNMP traps bullet point image bullet point image -
Local latest generation LCD display bullet point image - -
Local easy to read LED ammeter - bullet point image -
Circuit Breaker branch protection* (not fuses) bullet point image bullet point image -
Secure communications bullet point image - -
Outlets
IEC outlets bullet point image bullet point image bullet point image
Shrouded circuit breaker protection bullet point image bullet point image bullet point image
Single and 3 phase units available bullet point image bullet point image bullet point image
Chassis
Extruded Aluminium chassis (0U) bullet point image bullet point image bullet point image
Optional Cable retention bullet point image bullet point image bullet point image
50 degree temperature operation bullet point image - -
Reliable power distribution designed for the Data Centre bullet point image bullet point image bullet point image