Network Mini-Slot Card-MS product images

Network Card-MS

(Part # NETWORK-MS)

The Eaton Network Card-MS allows an Eaton UPS to directly connect to the Ethernet network and the Internet, supporting real-time monitoring and control of UPSs across the network via a standard Web browser, SNMP-compliant network management system or power management software.

Features & Benefits

  • Versatile support through HTTP, SNMP, SMTP, Telnet, SSL and SSH compatibility
  • Remote management of a UPS or rebooting of protected devices over SNMP/Web
  • Customizable actions including automatic shutdown in the event of an extended power failure
  • Email/SMS notification of alerts
  • Compatible with SNMPv3 and IPv6
  • Simultaneous access of up to five connected browsers (three in SSL)
  • Configuration of automatic e-mail message in response to UPS alarms and to transmit periodic reports
  • Control of UPS on/off switching with a Web browser
  • Adjustment and control of load segments through the Web interface, including sequential starting of the installation and optimization of backup time by shutting down non-priority systems
  • Automatic shutdown of UPS-protected computers with Intelligent Power Protector or NetWatch client software
  • Measurement of humidity and temperature with the optional Environmental Monitoring Probe (EMP)
  • Automatic data and time adjustment through an NTP server
  • Protection by encrypted password
  • Protection by secure SSL connection
  • Log storage in the non-volatile memory

Languages available:

  • English
  • French
  • German
  • Italian
  • Spanish
  • Portuguese
  • Chinese Simplified
  • Japanese
  • Korean
  • Chinese Traditional
  • Russian