Monotorização
Depending upon your application and its requirements, there are four basic ways to manage and communicate with your UPS:
- Single UPS: Network card
You can usually monitor a single UPS through an optional network card. Our network cards are essentially their own servers, so they record event history, send email and text message alerts, and provide remote access to real-time status. Using a network card is usually the best way to manage one UPS. - Shutdown: Network card and Intelligent Power Protector (IPP)
If your UPS is protecting servers, you can use our software to schedule safe shutdowns and prevent data loss in the event of a prolonged power outage. For an Eaton UPS with a network card, IPP is the Eaton shutdown agent. IPP communicates directly with the network card (or over USB and serial if needed) to register itself and receive alerts to initiate soft shutdown of your IT systems. - Multiple UPS installations: Network cards and Intelligent Power Manager (IPM)
For multiple UPSs spread out across a network closet, campus or enterprise, IPM software is designed to aggregate and manage your power devices (both UPSs and network-enabled ePDU products). - Virtualisation: Network card and IPM
IPM is the industry leader integrating power with virtualisation platforms. The IPM shutdown agent management enables safe shutdown of virtualized servers—even servers in clusters running vCenter or XenCenter. Live migrations can be triggered to transparently move virtual machines to an available server on the network, for data integrity and zero downtime.
Software & Drivers
Visualize todas as soluções de software da Eaton para as que permitem gerir as UPS e outros equipamentos.
+ Expandir Lista
Software de Gestão de Energia
Intelligent Power Software
Pack de Gestão Microsoft SCOM
Pack de Gestão de Infraestruturas para o VMware vRealize Operations Manager
Eaton UPS Companion
Atualizações e configuração de firmware
Ferramentas e MIBs do software de ePDU
Firmware de conectividade, utilitários Flash e MIB SNMP
Atualizações e configurações do Firmware do ATS da Eaton
Atualizações e configuração de firmware da UPS Eaton 5P
Atualizações e configuração de firmware da UPS Eaton 5PX
Atualizações e configuração de firmware da UPS Eaton 5SC
Atualizações e configuração de firmware da UPS Eaton 9PX (1-3kVA)
Atualizações e configuração de firmware da UPS Eaton 9PX (5-22kVA)
Atualizações e configuração de firmware da UPS Eaton 9SX
Atualizações e configuração de firmware da UPS Eaton 9E
Software de contolo e monotorização dos Sistemas DC
PowerManagerII
DCTools
Software descontinuado
Gestão de Energia Integrada
Extensões Eaton para IBM Director
Eaton Personal Solution-Pac
PowerVision
LanSafe WebView v. 1
Eaton MultiView
LanSafe v. 6
LanSafe v. 5
LanSafe v. 4
Eaton NetWatch Software Version 5.0.0
Powerware NetWatch Software v4
OnliNet
CheckUPS
Conectividade
Visualize todas as soluções de conectividade da Eaton para as que permitem monitorizar as UPS e outros equipamentos.
Gama de produtos

- Computadores, Workstation & Sistemas audio
- Eaton Protection Station (500-800VA)
- Eaton 3S (550-700 VA)
- Eaton Ellipse ECO (500-1600VA)
- Eaton 5E (500-2000VA)
- Eaton 5S (550 - 1500VA)
- Eaton Ellipse PRO (650-1600VA)
- Equipamentos de rede & servidores
- Eaton 5SC (500 - 3000VA)
- Eaton 5P (650-1550 VA)
- Eaton 5PX (1500-3000 VA)
- Eaton EX (700-1500 VA)
- Eaton 9SX (700VA-3kVA)
- Eaton 9SX (5-11 kVA)
- Eaton 9PX (1-3 kVA)
- Eaton 9PX (5-22 kVA)
- Eaton 9E (1-20 kVA)
- Eaton 9155 (8-30 KVA)
- Data Center & Instalações
- Eaton 9355
- BladeUPS (12-60 kW)
- Eaton 93PM (30-500 kVA)
- Eaton 91PS and 93PS (8-30/40 kW)
- Eaton 93E (15 - 200 kVA)
- Power Xpert 9395P (250-1200 kVA)
- Industrial UPS
- Eaton 9PHD Industrial (30-200 kVA)
- UPS para ambientes marítimos
- Eaton 9SX Marine (1000-3000 VA)
- Eaton 9PX Marine (1500-3000 VA)
- Eaton 9155M (8-30 kVA)
- Eaton 9PHD Marine (30-200 kVA)
- Distribuição de Energia
- ePDU
- Managed
- Switched
- Metered Outlet
- Metered Input
- In-Line Metered
- Basic
- Power Management
- Software & Drivers
- Conectividade
- Racks e Bastidores
- RA Series IT Racks
- Supressor de picos
- Serviços
- Plano de serviços
- Baterias
- Sistemas DC