Open-Frame Racks
Two-Post Rack
Two-post racks provide the primary mounting and cabling infrastructure to meet a variety of application requirements.
Two-Post Seismic Rack
The seismic 19-inch two-post relay rack is designed for areas where shock and vibration are a factor.
Four-Post Rack
Four-post racks provide nearly 360 degrees of accessibility and unrestricted architecture for cable-dense networking equipment.
Listado de productos

- PC, Estación de Trabajo y AV Doméstico
- Eaton 3S (550-750 VA)
- Eaton 5S (550 - 1500VA)
- UPS de Red y de Servidor
- Eaton 5SC (500 - 1500VA)
- Eaton 5P (750-3000 VA)
- Eaton 5P Rack (550-3000 VA)
- Eaton 5PX (1000-3000 VA)
- Eaton 9130 (700-3000 VA)
- Eaton 9130 RM (700-3000 VA)
- Eaton 9PX (2-3 kVA)
- Eaton 9PX (5-11 kVA)
- Eaton 9170+ (3-18 kVA)
- Eaton 9155 (8-15 KVA)
- UPS de Centro de Datos e Instalación
- BladeUPS (12-60 kW)
- Eaton 9355 (10-40 kVA)
- Eaton 93E (20 - 60 kVA)
- Eaton 93PM (50-100 kW)
- Eaton 9390 (40-160 kVA)
- Eaton 9390IT (40 kVA)
- Power Xpert 9395 (225-1100 kVA)
- Energía de Corriente Contínua