Eaton Network Card-MS |
Protocol support: |
Fast ETHERNET, 10/100 Mbits, autonegotiation, HTTP 1.1, SNMP V1, SNMP V3, NTP, TFTP, SMTP, BOOTP/DHCP IPv6 Telnet, CLI, SSH, ARP
|
UPS slot type: |
Mini-Slot |
Network support: |
Ethernet 10/100BaseT |
Temperature and humidity monitoring: |
Yes |
Software support: |
Intelligent Power® Software Suite, NetWatch, PowerVision, MultiView, any SNMP compliant Network Management System (NMS) |
Supported MIB: |
MIB II - Standard IETF UPS MIB (RFC 1628) – Eaton Pulsar (ex MGE) MIB - Eaton Powerware (PowerMib) |
O/S supported for shutdown: |
Microsoft Windows, UNIX, Linux, NetWare, Macintosh and SuSE (check powerquality.eaton.com for a detailed list of systems supported) |
Local language support: |
English, French, German, Italian, Spanish, Chinese Simplified, Chinese Traditional, Japanese, Russian, Korean, Czech |
Operating temperature: |
32 to 104º F |
Operating humidity: |
90% RH max. without condensation |
Power input: |
5 V - 12 V |
Current consumption: |
300mA max. |
Dimensions (H x W x D, in): |
5.2 x 2.6 x 1.7 |
Weight (oz.) |
2.5 |
Regulatory |
Same as UPS |