Cisco 7018 Switch Enclosure and Paramount Conversion Kits for Cisco Switches
Paramount conversion kits allow standard Paramount configurations with rack hygiene to accommodate Cisco switch applications.Eaton also offers the Cisco 7018 Switch Enclosure. This is a turnkey enclosure with an extra wide frame designed to specifically store, cool and power the Cisco Nexus 7018 switch.
Eaton Airflow solutions – Technical Specifications
Models | ||
---|---|---|
Part Number | Cisco Model | Converts Paramount Model |
6509CVK42UPM | Catalyst 6509-E | PMT423042H or PMT423048H |
6509CVK44UPM | Catalyst 6509-E | PMT443042H or PMT443048H |
6509CVK48UPM | Catalyst 6509-E | PMT483042H or PMT483048H |
6509CVK51UPM | Catalyst 6509-E | PMT513042H or PMT513048H |
6513CVK42UPM | Catalyst 6513 | PMT423042H or PMT423048H |
6513CVK44UPM | Catalyst 6513 | PMT443042H or PMT443048H |
6513CVK48UPM | Catalyst 6513 | PMT483042H or PMT483048H |
6513CVK51UPM | Catalyst 6513 | PMT513042H or PMT513048H |
9513CVK42UPM | MDS 9513 | PMT423042H or PMT423048H |
9513CVK44UPM | MDS 9513 | PMT443042H or PMT443048H |
9513CVK48UPM | MDS 9513 | PMT483042H or PMT483048H |
9513CVK51UPM | MDS 9513 | PMT513042H or PMT513048H |
7010CVK42UPM | Nexus 7010 | PMT423048H |
7010CVK44UPM | Nexus 7010 | PMT443048H |
7010CVK48UPM | Nexus 7010 | PMT483048H |
7010CVK51UPM | Nexus 7010 | PMT513048H |
Eaton Airflow solutions – Features
Cisco 7018 Switch Enclosure
- Features a specialized airflow containment design that is compliant with the Cisco Nexus 7000 Series switch site preparation guide
- Includes pre-installed switch brackets
- Allows the switch assembly to be mounted facing the front or rear of the enclosure
- Resolves the difficult issue of how to mount a switch with unique airflow requirements
- Includes integrated cable management
- Helps eliminate overheating of network racks and other nearby equipment by maintaining front to rear airflow
- Improves efficiency by preventing cold air from mixing with hot air
Paramount conversion Kits for Cisco Switches
- Integrated air seal panels to convert side-to-side into front-to-back airflow
- Vertical lacing bars for managing large bundles of data cables
- Pre-installed adjustable chassis support brackets for supporting heavy switches
Presentations
Containment Strategies | Airflow Management Solutions | |
![]() |
![]() |
Eaton Airflow solutions – Documentation
![]() |
Raised Floor Grommet Datasheet English (US) |
30-Nov-2011
![]() |
648 kB |
Eaton Airflow solutions – Support
Eaton Power Quality Limited
Room 04, 16/F.,
Kodak House II,
39 Healthy Street East,
North Point, Hong Kong
T: (852) 27456682
F: (852) 27456177
E:
EE-Marketing-HK@eaton.com