Aisle Containment
Aisle Containment Ceiling/Walls
The Aisle Containment Ceilings and walls, used in conjunction with End of Row Doors, creates an efficient and predictable aisle containment solution.
End of Row Doors
End of Row Doors, available in single-swing, café-style and sliding options, create more efficient contained aisles by blocking obvious escape routes for air and eliminating air re-circulation and air mixing.
Independent Containment
The culmination of Eaton's containment strategies is its patent-pending Independent Containment System (ICS), a free-standing, scalable, sustainable and vendor-neutral containment solution for high-density computing environments.
Product List

- PC, Workstation & Home AV UPS
- Eaton 3S (550-700 VA)
- Eaton Ellipse ECO (1200-1600VA)
- Eaton 5E (650-2000VA)
- Eaton 5S (550 - 1600VA)
- Network & Server
- Eaton 5SC (500 - 1500VA)
- Eaton 5SX (1250 - 3000VA)
- Eaton 9SX
- Eaton 5P (650-1550 VA)
- Eaton 5PX (1500-3000 VA)
- Eaton 9130 (700-6000 VA)
- Eaton 9SX (700-6000 VA)
- Eaton 9PX (1-3 kVA)
- Eaton 9PX (5-11 kVA)
- Eaton 9E (6-20 kVA)
- Eaton 9155 (8-30 KVA)
- Data Center & Facility UPS
- Eaton 9355
- BladeUPS (12-60 kW)
- Eaton 93E (15 - 400 kVA)
- Eaton 93PM (30-200 kW)
- Eaton 93PR (25-200 kW)
- Eaton 93PS (8-40 kW)
- Power Xpert 9395P (300-1100 kVA)
- Power Xpert 9395 (200-1100 kVA)
- Industrial UPS
- Eaton 9PHD Industrial (30-200 kVA)
- Marine & Offshore UPS
- Eaton 9PX Marine (1500-3000 VA)
- Eaton 93PS Marine (8 kW - 40 kW)
- DC Power