Eaton Blanking Panels
Eaton offers blanking panels in a variety of styles including tool-less, mechanically fastened and with cable pass through options in steel as well as plastic. The width meets EIA-310-D standards and comes in various heights (depending on style). Most panels are bulk packed in quantities of 10 and 100.
Eaton Blanking Panels – Technical Specifications
Models | |||
---|---|---|---|
Part Number | Height | Quantity | |
Plastic blanking panels (for tapped/square holes) | |||
PBP1U10 | 1U | 10 | |
PBP1U100 | 1U | 100 | |
PBP1U500 | 1U | 500 | |
PBP2U10 | 2U | 10 | |
PBP2U100 | 2U | 100 | |
PBP2U500 | 2U | 500 | |
PBP8U10 | 8U | 10 | |
PBP8U100 | 8U | 100 | |
PBP8U500 | 8U | 500 | |
Steel blanking panels (Tool-less) | |||
FP1901U10BLK | 1U | 10 | |
FP1901UBLK | 1U | 50 | |
FP1901U100BLK | 1U | 100 | |
FP1902U10BLK | 2U | 10 | |
FP1902U100BLK | 2U | 100 | |
FP1905U10BLK | 5U | 10 | |
FP1905U100BLK | 5U | 100 | |
Steel blanking panels (Mechanically Fastened) | |||
V319F01U10BLK | 1U | 10 | |
V319F01UBLK | 1U | 50 | |
V319F01U100BLK | 1U | 100 | |
V319F02U10BLK | 2U | 10 | |
V319F02U100BLK | 2U | 100 | |
V319F05U10BLK | 5U | 10 | |
V319F05U100BLK | 5U | 100 | |
Cable pass-thru blanking panels with brush strip (Tool-less) | |||
CMBPBRSH1U | 1U | 1 | |
CMBPBRSH2U | 2U | 1 | |
Part Number | Height | Mounting | |
Adjustable blanking panels | |||
SBP1222USQ | 12-22U | Square | |
SBP1222UTPD | 12-22U | Tapped | |
SBP712USQ | 7-12U | Square | |
SBP712UTPD | 7-12U | Tapped |
Eaton Blanking Panels – Features
- Significantly reduces re-circulation of hot exhaust air to the equipment inlet
- Adds to the overall aesthetics of the data center
- Wide range of heights from 1U to 22U depending on style
- EIA-310-D compliant for 19" equipment
- Color: Black
- Available in tool-less, mechanically fastened and cable pass through styles
- Integrates with Eaton server room and data center solutions
Presentations
Airflow Management Solutions | ||
![]() |
Eaton Blanking Panels – Documentation
![]() |
Blanking Panels Datasheet English (US) |
26-Apr-2013
![]() |
315 kB |
Eaton Blanking Panels – Support
Eaton Power Quality Limited
Room 04, 16/F.,
Kodak House II,
39 Healthy Street East,
North Point, Hong Kong
T: (852) 27456682
F: (852) 27456177
E:
EE-Marketing-HK@eaton.com