Network and MODBUS Card-MS (End of Life)
(Part # MODBUS-MS)The Eaton Network and MODBUS Card-MS provides continuous, reliable and accurate remote monitoring of a UPS system through a Building Management System (BMS) or Industrial Automation System (IAS). Enabling data to be integrated from the UPS into a wide variety of management systems, the MODBUS Card-MS combines an SNMP agent, HTTP/Web server and a MODBUS card, facilitating UPS supervision from any network monitoring system using SNMP and traps, or any web browser.
Features & Benefits
- Remotely manage your UPS over SNMP, the web or MODBUS
- Schedule automatic shutdowns or shed non critical systems in case of an extended power failure
- Customizable actions (like shutdown) in case of a power problem
- Data & event logging, email/pager/SMS notification
- Temperature/humidity monitoring through Environment Sensor
- Easy deployment on large installed base (duplicate configuration)
- Flash upgradeable firmware
- Compatible with Intelligent Power Manager and Intelligent Power Protector
- MODBUS connectivity using both RS232 and RS485
Quick Links
Related Information
|
Product Summary |
Product Literature |