Multi-Server Card UPS Connectivity Device (End of Life)
Not available for sale
The Multi-Server card is a power quality connectivity product designed to enable multiple devices connected to a single UPS system to be managed and controlled independently.The Multi-Server Card allows separate communication with up to six connected servers with mixed operating systems.
Features & Benefits
- Working with any Eaton UPS that contains X-slot communications slot, the Multi-Server Card uses multiple serial cables and LanSafe UPS software to add flexibility and control in a complex computing environment
- Allows user to configure each server to provide a graceful shutdown at the optimum time desired, allowing the most critical loads to have the maximum runtime available
- Multiple serial ports provide greater control and flexibility
- Works with multiple operating systems
- Independent control of serial ports gives load-shedding capabilities
- Simultaneously provides RS-232 and relay contact monitoring
- Plug-and-play (PnP) protocol for easy configuration
- Increases reliability and system availability
รายการผลิตภัณฑ์

- พีซี เวิร์กสเตชัน และอุปกรณ์ภาพและเสียงในครัวเรือน
- Eaton 3S (550-700 VA)
- Eaton Ellipse ECO (650-1600VA)
- Eaton 5E (500-2000VA)
- Eaton 5V (650-1050 VA)
- Eaton 5S (550 - 1500VA)
- Eaton 5L (600-1000VA)
- Eaton Ellipse PRO (650-1600VA)
- เครือข่ายและเซิร์ฟเวอร์
- Eaton 5P (650-1550 VA)
- Eaton 5PX (1500-3000 VA)
- E Series DX (1-3 kVA)
- Eaton DX-RT (6 -10 kW)
- Eaton 9E (1000-3000 VA)
- Eaton 9SX (700VA-11 kVA)
- Eaton 9PX (1-3 kVA)
- Eaton 9PX (5 - 11 kVA)
- Eaton 9E (6-20 kVA)
- Eaton 9155 (8-30 KVA)
- ศูนย์ข้อมูลและศูนย์บริการต่างๆ
- Eaton 93E XL (10-40 kVA)
- BladeUPS (12-60 kW)
- Eaton 91PS and 93PS (8-30/40 kW)
- Eaton 93PR (25-200 kW)
- Eaton 93E (100-200kVA) HE UPS
- Eaton 93E (15-500 kVA)
- Eaton 93PR (500-600 kW)
- Power Xpert 9395P (250-1200 kVA)
- Power Xpert 9395 (225-1100 kVA)
- Eaton Micro Data Center
- ยูพีเอสสำหรับการใช้งานทางทะเลและนอกชายฝั่ง
- Eaton 9130 Marine (1000-3000 VA)
- Eaton 9PX Marine (1500-3000 VA)
- Eaton EX Marine (1500-3000 VA)
- Eaton 9155 Marine (8-30 kVA)
- Eaton 9355 Marine (8-40 kVA)
- Power Xpert 9395 Marine (225-1100 kVA)
- DC Power
Related Information
|
Product Summary |
Find a Reseller |
Product Literature |