Electrical characteristics |
Ultra-isolator (three-phase) |
Series 30 |
Input voltage |
208, 480 Vac |
Output voltage |
208Y/120Y |
K-13 rated |
Yes |
Common-mode noise |
146 dB |
Normal-mode noise |
60 dB |
Overload capacity |
500% for 1 cycle 200% for 30 seconds |
Dielectric strength |
2,500 Vac minimum |
Frequency |
57-63 Hz for 60 Hz model |
Impedance |
3-5% typical |
Efficiency (output voltage) |
95% typical |
TAPS |
(6) @ 2.5% / 2 above nominal / 4 below nominal |
Input voltage range |
±10% of nominal rated voltage |
Load regulation |
3.5% or less from no load to full load at unity power factor |
Harmonic distortion |
1% maximum |
Insulation resistance |
100 megaohms minimum from windings to core |
Electro-magnetic interference |
0.1 gauss maximum measure at 36 inches |
Environments |
Audible noise |
Less than 50 dBA measured at 3 feet from the noise suppressor |
Operating temperature |
0°C to 40°C |
Storage temperature |
-40°C to 85°C |
Operating altitude |
10,000 feet maximum |
Operating humidity |
95% relative (non-condensing) |
Standards |
Safety agency |
UL 1561, UL 1449, cUL Listed, ISO 9001 |
Warranty |
Five years standard |
TRANSIENT SUPPRESSION |
Peak transient current |
15,000 amps (8 x 20 microsec. Wave) |
Max clamping voltage |
350V at 300 amps |
Pulse transient energy |
200 joules |
200 joules |
<25 nano seconds |
PRIMARY SURGE SUPPRESSION |
Primary surge suppression |
For standardized current wave (8 x20 microsec.) of 10 kA, the crest voltage will be limited to 2.9 kV |
*Due to continuing product improvement programs, specifications are subject to change without notice
Note: 50 Hz are available upon request. 1. For other voltages and frequencies, contact a factory applications engineer at (800) 523-0142. 2. Shipping weight listed.