Rack-mounted Power Distribution
The new Eaton ePDU G3 Platform
The new Eaton ePDU G3 platform provides best-in-class power distribution, enabling data center and information technology (IT) managers to effectively monitor and manage their rack environments. Featuring Eaton’s third-generation (G3) ePDU technology, G3 is easy to install and reduces operating costs while increasing reliability.
Eaton Enclosure Power Distribution Units (ePDU)
Effectively distribute power to 4 to 45 receptacles in high-density rack environments. The plug-and-play architecture organizes power distribution, simplifies cable management, and lets you add and change IT equipment without an electrician. With this tiered product family, you can select the desired combination of features and power rating for each application.
Eaton Automatic Transfer Switches
Eaton rack automatic transfer switches (eATS) create a redundant environment by transferring power between sources without interruption to your critical equipment in the event of a power failure.
Eaton Rack Power Module (RPM)
The Eaton RPM, part of the Powerware series, simplifies data center power distribution by delivering up to 36 kW of power in a 3U cabinet.
Product List

- PC, Workstation & Home AV UPS
- Eaton 3S (550-750 VA)
- Eaton 5S (550 - 1500VA)
- Network & Server
- Eaton 5SC (500 - 1500VA)
- Eaton 5P (750-3000 VA)
- Eaton 5P Rack (550-3000 VA)
- Eaton 5PX (1000-3000 VA)
- Eaton 9130 (700-3000 VA)
- Eaton 9130 RM (700-3000 VA)
- Eaton 9PX (2-3 kVA)
- Eaton 9PX (5-11 kVA)
- Eaton 9170+ (3-18 kVA)
- Eaton 9155 (8-15 KVA)
- Data Center & Facility UPS
- BladeUPS (12-60 kW)
- Eaton 9355 (10-40 kVA)
- Eaton 93E (20 - 60 kVA)
- Eaton 93PM (50-100 kW)
- Eaton 9390 (40-160 kVA)
- Eaton 9390IT (40 kVA)
- Power Xpert 9395 (225-1100 kVA)