Eaton HotSwap Maintenance Bypass
The Eaton HotSwap Maintenance Bypass enhances availability by providing service continuity in all situations.Ideal for maintenance and UPS upgrades, the HotSwap MBP facilitates hot-swappable battery replacement from the front panel, with no need to remove the UPS from the rack. Gain ultimate peace of mind that high availability and critical operations will never be compromised during battery replacement or other upgrades. The HotSwap MBP offers 5-15R and 5-20R receptacles.
Features and Benefits
- Enables additional receptacles on the Eaton 5130, 9130, Evolution, Evolution S and EX UPSs for convenient, reliable power distribution
- Eases installation with unparalleled flexibility, including a variety of mounting options: rear panel, top, left or right of the UPS (depending on the model)
- Provides service continuity during battery replacement, UPS maintenance or upgrade
Product List

- PC, Workstation & Home AV UPS
- Eaton 3S (550-750 VA)
- Eaton 5S (550 - 1500VA)
- Network & Server
- Eaton 5SC (500 - 1500VA)
- Eaton 5P (750-3000 VA)
- Eaton 5P Rack (550-3000 VA)
- Eaton 5PX (1000-3000 VA)
- Eaton 9130 (700-3000 VA)
- Eaton 9130 RM (700-3000 VA)
- Eaton 9PX (2-3 kVA)
- Eaton 9PX (5-11 kVA)
- Eaton 9170+ (3-18 kVA)
- Eaton 9155 (8-15 KVA)
- Data Center & Facility UPS
- BladeUPS (12-60 kW)
- Eaton 9355 (10-40 kVA)
- Eaton 93E (20 - 60 kVA)
- Eaton 93PM (50-100 kW)
- Eaton 9390 (40-160 kVA)
- Eaton 9390IT (40 kVA)
- Power Xpert 9395 (225-1100 kVA)
Related Information
|
Product Summary |
Product Literature |