Eaton Power Distribution Rack (PDR) Technical Specs
Electrical input | |
Nominal voltage | 208Y/120 Vac |
Nominal frequency (Range) | 50/60 Hz (45-65 Hz) |
Input conductor configuration | Three-wire + neutral + ground |
Input connection options | |
Direct connection to panel board main breakers (225A, 400A) | |
Connection into single or dual main lugs (800A) | |
Connection into single or dual main breakers (400A, 600A) – side access required | |
Options | |
Transient voltage surge suppression (TVSS) – 50 kA/ph or 100 kA/ph | |
Isolated ground | |
Eaton Energy Management System (EMS) branch circuit monitoring | |
Isolation barrier for dual-source inputs | |
Plexiglass or mesh doors | |
Distribution panelboards | |
42 circuit column – rated for 225A – maximum two (2) per side | |
42 circuit column – rated for 400A – maximum two (2) per side | |
Monitoring | |
Standard system-level monitoring | |
Non-volatile real-time clock | |
Meters and load profiling points: Input 1 V12 min/max Input 1 V23 min/max Input 1 V31 min/max Input 1 ACUV total time Input 1 I1 min/max (with optional Main CTs installed) Input 1 I2 min/max (with optional Main CTs installed) Input 1 I3 min/max (with optional Main CTs installed) Input 1 V12 THD max Input 1 V23 THD max Input 1 V31 THD max Input 1 frequency min/max Input 1 kVA min/max (with optional Main CTs installed) Input 1 power factor min/max (with optional Main CTs installed) Input 2 V12 min/max Input 2 V23 min/max Input 2 V31 min/max Input 2 ACUV total time Input 2 I1 min/max (with optional Main CTs installed) Input 2 I2 min/max (with optional Main CTs installed) Input 2 I3 min/max (with optional Main CTs installed) Input 2 V12 THD max GND I min/max |
Event logging: Input 1 AC over voltage Input 1 AC under voltage Input 1 under or over frequency Input 2 AC over voltage Input 2 AC under voltage Input 2 under or over frequency Building alarm 1 Building alarm 2 Building alarm 3 Building alarm 4 Input 1 overload (4 levels per phase, with optional Main CTs installed) Input 2 overload (4 levels per phase, with optional Main CTs installed) Input 1 phase rotation error Input 2 phase rotation error Configuration error Alarm, high input 1 THD (per-phase alarm), current or voltage Alarm, high input 2 THD (per-phase alarm), current or voltage Alarm, neutral overload warning (per panel) Neutral overload (per panel) Ground current warning (per panel) Ground current overload (per panel) |
DSP, LCD and PowerXpert Gateway 1000 card firmware are user-upgradeable | |
Premium Eaton Branch Circuit Monitoring System (BCMS) | |
Individual panel monitoring |
Configurable parameters:
Panel number Panel name Nominal input voltage Nominal input frequency System kVA CTs present L-L or L-N input setting Main CT ratios Calibration of input, output, ground and neutral CTs Calibration of voltage Breaker rating Breaker warning level Breaker type Monitored parameters: |
Main panel board metering alarms | Panel or subfeed breaker overload warning Panel or subfeed breaker overload alarm Panel breaker overload warning Panel breaker overload alarm Breaker current warning Breaker current overload |
Branch circuit or subfeed breaker monitoring—up to 42 per panel (User can easily add panel breakers) |
Configurable parameters—individual branch circuits
Breaker rating
Monitored parameters
Current: RMS and percentage
Individual branch circuit alarms (for each breaker)
Breaker current warning |
Connectivity | |
Optional Power Xpert Gateway PDP card | |
Built-in Web and SMTP server | |
Support for ModbusTCP, SNMP and NTP protocols | |
Two (2) isolated RJ-45 Ethernet ports for redundancy | |
Environmental and Safety | |
Operating temperature | 0ºC to 50ºC (32ºF to 122ºF) |
Relative humidity | 5–95 percent non-condensing |
Audible noise | <45dBA measured 1.5m (5 ft.) from unit under normal operating conditions |
EMI | FCC 47, part 15 for Class A devices |
Agency marking | Domestic/Canadian models: UL/CSA 60950-1 |
Physical characteristics | |
Dimensions: H x W x D, in (mm) 23.5 x 78.5 x 38 (597 x 1994 x 965) |