X-Slot Relay Interface Card UPS Connectivity Device
(Part Number 1018460)Communications and control software are at the heart of any reliable power quality solution.
Eaton Relay Interface Cards enable automatic shutdown and network monitoring of UPS system status through a connected computer.
The X-Slot Relay Interface Card is a dedicated adapter that provides the essential dry-contact interface between your Eaton UPS and any relay-connected computer, including the AS/400, as well as a variety of industrial applications. This card is compatible with Eaton UPSs that have X-Slots.
Product List

- PC, Workstation & Home AV UPS
- Eaton 3S (550-750 VA)
- Eaton 5S (550 - 1500VA)
- Network & Server
- Eaton 5SC (500 - 1500VA)
- Eaton 5P (750-3000 VA)
- Eaton 5P Rack (550-3000 VA)
- Eaton 5PX (1000-3000 VA)
- Eaton 9130 (700-3000 VA)
- Eaton 9130 RM (700-3000 VA)
- Eaton 9PX (2-3 kVA)
- Eaton 9PX (5-11 kVA)
- Eaton 9170+ (3-18 kVA)
- Eaton 9155 (8-15 KVA)
- Data Center & Facility UPS
- BladeUPS (12-60 kW)
- Eaton 9355 (10-40 kVA)
- Eaton 93E (20 - 60 kVA)
- Eaton 93PM (50-100 kW)
- Eaton 9390 (40-160 kVA)
- Eaton 9390IT (40 kVA)
- Power Xpert 9395 (225-1100 kVA)
Related Information
|
Product Summary |
Find a Reseller |
Product Literature |