Protection Box Техническая спецификация
ехническая спецификация |
Protection Box
|
1 |
1 Tel@ |
5 |
5 Tel |
5 Tel@+TV |
8 Tel@+TV |
Nominal Rating (A/W)* |
16 A / 3680 W |
16 A / 3680 W |
10 A / 2300 W |
10 A / 2300 W |
10 A / 2300 W |
10 A / 2300 W |
Voltage/Frequency |
220V – 250V / 50/60Hz |
IEC 61643-1 |
 |
 |
 |
 |
 |
 |
PLC compatibility |
- |
- |
 |
 |
 |
 |
Surge test conditions |
Surge test conditions for IEC 61643-1 with 8/20µs pulse |
Uoc = 6,6 kV Up = 1,5 kV In = 2,5 kA Imax = 8 kA |
Protective devices |
Total rating |
30 000 A 3 x MOV 10 000 A |
Response time |
<1ns |
Total power absorbed |
1 110 Joules |
EMI/RFI filter |
52dB from 100kHz to 100MHz |
- |
 |
- |
 |
 |
 |
Telephone and audio/video line protection |
RJ11/RJ45 telephone including broadband |
- |
10 000 A |
- |
10 000 A |
10 000 A |
10 000 A |
Audio/Video line |
- |
- |
- |
- |
10 000 A |
10 000 A |
Marking and standards |
Safety |
IEC 60-950, NFC 61-303 |
EMC |
EN 55082-2, EN 55022 class B, EN 61000-4-4 level 4 IEC 61000-4-5 10kV |
Surge protection |
IEC 61 643-1 |
Dimensions and weight |
Dimensions H x W x D(mm) |
70 x 105 x 67 |
70 x 105 x 67 |
65 x 255 x 120 |
65 x 260 x 120 |
65 x 260 x 120 |
65 x 315 x 150 |
Net weight |
0,160 kg |
0,210 kg |
0,610 kg |
0,770 kg |
0,840 kg |
0,850 kg |
* Calculated for a nominal voltage at 230V
|
Part Number |
Protection Box |
1 |
1 Tel@ |
5 |
5 Tel@ |
5 tel@+TV |
8 Tel@+TV |
French Sockets |
66706 |
66707 |
66710 |
66711 |
66934 |
66935 |
Schuko" sockets |
66708 |
66709 |
66712 |
66713 |
66936 |
66937 |
FR & B sockets |
- |
- |
66932 |
66933 |
66938 |
- |
|