Стойки и шкафы
RA Series IT Racks
Designed for fast and easy set-up, the RA Series has features IT specialists need in an affordable ready-to-go rack system.
Ürün Listesi

- PC, İş İstasyonları & Ev AV
- Eaton Protection Station (500-800VA)
- Eaton 3S (550-700 VA)
- Eaton Ellipse ECO (500-1600VA)
- Eaton 5E (500-2000VA)
- Eaton 5S (550 - 1500VA)
- Eaton Ellipse PRO (650-1600VA)
- Ağ & Sunucu
- Eaton 5SC (500 - 3000VA)
- Eaton 5P (650-1550 VA)
- Eaton 5PX (1500-3000 VA)
- Eaton EX (700-1500 VA)
- Eaton 9SX (5-11 kVA)
- Eaton 9PX (1-3 kVA)
- Eaton 9PX (5-22 kVA)
- Eaton 9E (6-20 kVA)
- Eaton 9155 (8-30 KVA)
- Veri Merkezleri & Tesisler
- Eaton 9355
- BladeUPS (12-60 kW)
- Eaton 93PM (30-500 kVA)
- Eaton 93PS (8-40 kW)
- Eaton 93E (15 - 200 kVA)
- Power Xpert 9395P (250-1200 kVA)
- Industrial UPS
- Eaton 9PHD Industrial (30-200 kVA)
- Marine & Offshore UPS
- Eaton 9SX Marine (1000-3000 VA)
- Eaton 9PX Marine (1500-3000 VA)
- Eaton 9155 Marine (8-30 kVA)
- Eaton 9PHD Marine (30-200 kVA)
- Güç Dağıtımı
- ePDU
- Managed
- Switched
- Metered Outlet
- Metered Input
- In-Line Metered
- Basic
- Raklar ve Kabinler
- RA Series IT Racks
- Power Management
- Software
- Connectivity
- DC Güç