Eaton POD series

Designed for IEC, Class III, plug in surge power board for domestic and SOHO environments. 6 way and 8 way AC with phone, network and video protection.
Eaton POD - Technical Specifications
Product Snapshot | |
---|---|
KA rating | 60kA mass aggregate |
Connection type | Series filter |
Operation modes | L-N, L-E, N-E |
Operating voltages | 220-250vac |
Models | |||
---|---|---|---|
Part Number | Configuration modes | ||
EATON POD | |||
POD | 6 way L-N,L-E,N-E, phone, video (BNC), network | ||
POD+ | 8 way L-N,L-E,N-E, phone, video (BNC & F type ), network |
Eaton POD - Features
- POD 6 Outlet or POD+ 8 Outlet models
- 60,000 Amp surge protection
- Highest quality power sockets with extra wide spacing
- Visual indication of Power & Surge Protection status
- 1.8 metre power cord with insulated pins
- Resettable circuit breaker
- Power On/Off switch
- Data, Video/Aerial & Phone Line surge protection on POD
- Data, Video/Aerial, Cable TV & Phone Line surge protection on POD+
- Network cable, telephone cable & Coax cable supplied
- Wall mountable to save valuable floor space