Eaton PPFI series filters

Designed for IEC, Class II, 3 phase. Point of entry and sub circuit applications. An ideal combination, high performance series filter with remote alarm output for critical applications.
Eaton PPFI - Technical Specifications
Product Snapshot | |
---|---|
KA rating | 80kA to 240kA I max L-N per phase, 40kA to 120kA N-E |
Connection type | Series filter |
Operation modes | Differential and common mode |
Operating voltages | 380 – 440vac 3 phase |
Models | |||
---|---|---|---|
Part Number | Configuration modes | ||
EATON PPFI | |||
PPF1003CEI, DEI and EEI | L1, L2, L3-N and N-E | ||
PPF1603CEI, DEI and EEI | L1, L2, L3-N and N-E | ||
PPF2003CEI, DEI and EEI | L1, L2, L3-N and N-E | ||
PPF3003CEI, DEI and EEI | L1, L2, L3-N and N-E | ||
PPF4003CEI, DEI and EEI | L1, L2, L3-N and N-E | ||
PPF6003CEI, DEI and EEI | L1, L2, L3-N and N-E | ||
PPF8003CEI, DEI and EEI | L1, L2, L3-N and N-E | ||
PPF1003D-GT Gear tray only | L1, L2, L3-N and N-E | ||
PPF2003D-GT Gear tray only | L1, L2, L3-N and N-E |
Eaton PPFI - Features
- Surge suppression & filtering in a single package
- Standard Current ratings from 100A to 400A
- 1 mode, Multi-Element Series Filter
- 2 mode, 3 stage Surge Diverter
- Surge suppression ratings from 80kA to 240kA
- Provides extensive high frequency & RF filtering
- Incorporates a EN certified EMI/RFI filter
- Panel-mounted mimic display
- Protection Fail Alarm Relay
- Enclosed in IP24 painted steel cabinet
- 5 Year Warranty