Eaton Quickmov

Eaton Quickmov

Designed for IEC, Class II, 1 per phase. Suits all Quicklag chassis type. Inbuilt HRC fuse, 30kA I max.

 

Eaton Quickmov - Technical Specifications


Product Snapshot
KA rating 30kA I nom, 60kA I max.
Connection type Parallel shunt
Operation modes Differential
Operating voltages 220 – 275vac 1 phase
Models
Part Number Configuration modes
EATON Quickmov
SPDQM1 L-N

Eaton Quickmov - Features

  • Surge rating 30kA Inom & 60kA Imax
  • Integrated Surge Protection solution
  • In-built HRC fusing
  • Dual Barrier Flame Retardant Housing
  • Fail Safe Status Indicator
  • Protection for MEN & non-MEN applications
  • Compatibility with Quicklag™ accessories
  • Designed in Australia



Eaton Quickmov - Documentation

Sorry no documents are available.

Eaton Quickmov - Support

Technical Help Desk
Service Hotline: + 65 6825 1684
Email: SEATS@eaton.com