Eaton Quickmov

Designed for IEC, Class II, 1 per phase. Suits all Quicklag chassis type. Inbuilt HRC fuse, 30kA I max.
Eaton Quickmov - Technical Specifications
Product Snapshot | |
---|---|
KA rating | 30kA I nom, 60kA I max. |
Connection type | Parallel shunt |
Operation modes | Differential |
Operating voltages | 220 – 275vac 1 phase |
Models | |||
---|---|---|---|
Part Number | Configuration modes | ||
EATON Quickmov | |||
SPDQM1 | L-N |
Eaton Quickmov - Features
- Surge rating 30kA Inom & 60kA Imax
- Integrated Surge Protection solution
- In-built HRC fusing
- Dual Barrier Flame Retardant Housing
- Fail Safe Status Indicator
- Protection for MEN & non-MEN applications
- Compatibility with Quicklag™ accessories
- Designed in Australia