Surge Protection Product Index

SPD Product Catalogue

Products listed below are grouped in accordance with IEC and ANSI/IEEE C62.41 protection zones ratings. Class I devices being Direct Strike applications, Class II being Point of Entry to Sub Board applications, Class III devices being final circuit applications. Final selection of appropriate products should be done in context of international and local standards recommendations.

Class I - Direct Strike

SPD-SG

The SPDSG series diverters are designed as IEC 61643-1, Class I, direct strike, surge diverters to protect high risk installations.

Class II - Point of Entry and Secondary Protection

PPFI series filters

The PPFI is designed to provide point-of-entry (Category C) & sub-circuit protection (Category B) against power surges caused by external sources such as lightning strikes & substation switching.

ESF series filters

The ESF series surge filters are Class II, single and three phase, 2 port SPDs, designed to provide complete site surge protection in a compact footprint.

SPD3200

The SPD3200 surge diverter is designed to provide point-of-entry protection against power surges caused by external sources such as lightning strikes & substation switching.

SPDI Series

Eaton's SPDI surge diverters provide the ultimate solution for surge protection in single & multi-phase systems.

SPDV60 & SPDT60 series

The new SPDV60-300 & SPDT60-255 single pole DIN surge diverters offer 60kA of surge suppression, making them suitable for either main or sub-board protection.

Quickmov

Quickmov is Australia's first fully integrated Surge Protection Device (SPD), designed to protect single & multi-phase electrical distribution systems against the damaging effects of voltage spikes & surges.

DSFI

The DSFI is a 32A, 1 phase, panel mount SPD designed to provide secondary protection against power surges caused by external sources such as lightning strikes & substation switching.

CSFI

The CSFI is a 25A, 1 phase, din rail mount SPD designed for mounting in distribution boards to provide secondary protection against power surges caused by external sources such as lightning strikes & substation switching.

SPD50NGI

The SPD50NGI is designed for use as an equipotential coupler between separately-grounded systems to provide protection against surge transients.

PVD40 series

The PVD series diverters are designed to protect home & industrial solar panel arrays and inverters commonly used in grid interactive power solutions in the 1.5kW to 10kW range.

Class III - Point of Use and Extra Low Voltage Protection

PSFi Series

The PSFi is designed to provide secondary protection against power surges caused by external sources such as lightning strikes & substation switching.

SPD-DM series

The SPD ā€˜D’ series digital signalling surge diverters are designed for low voltage data signalling systems in the 5 volt to 48 volt range.

Go to top