Eaton Industrial Gateway Card

(Part # INDGW-M2)

Eaton's Gigabit Network Card and Industrial Gateway Card are the first UPS connectivity devices to meet both UL 2900-1 and IEC 62443-4-2 cybersecurity standards.

It enhances cybersecurity protection designed for building management, industrial facilities and large data centers and is compatible with the MODBUS communications protocol. The card provides real-time monitoring of the UPS system and environment through a Building Management System (BMS) or Industrial Automation System (IAS). It allows facility managers to monitor the state of the UPS, power conditions, temperature and humidity within the UPS network, enabling early warning of any threats to the system.

Eaton Industrial Gateway Card – Technical Specifications

Eaton Industrial Gateway Card
Function: Web/SNMP/Modbus communications
UPS supported: 5SC rack or RT, 5P, 5PX, 9E, 9SX, 9PX, 91PS, 9PHD, 93PM , 93PS, 93PS Marine
Compatible with: SNMP v1/v3 and IP v4/v6
Catalog number INDGW-M2
Network Gigabit ETHERNET, 10/100/1000Mb/s, auto negotiation, HTTP 1.1, SNMP V1, SNMP V3, NTP, SMTP, DHCP
UPS slot type Mini-Slot
Network support Ethernet 10/100/1000BaseT
ModBus 2/4 wire RTU and TCP
Temperature and humidity monitoring: Yes, only with the Eaton Environmental Monitoring Probe Gen 2 (up to 3 sensors daisy-chained)
Software support: Intelligent Power® Software Suite, NetWatch, PowerVision, MultiView, any SNMP compliant Network Management System (NMS)
Software Support Network Management System (NMS): Intelligent Power Manager 1.61 and higher, Intelligent Power Protector 1.61 and higher, any SNMP compliant
Supported MIB: MIB II – Standard IETF UPS MID (RFC 1628) – Eaton PowerMib (XUPS.MIB) O/S supported for shutdown Microsoft
Windows, UNIX, and Linux (check powerquality.eaton.com for a detailed list of systems supported)
Local language support: English, French, German, Italian, Spanish, Chinese Simplified, Chinese Traditional, Japanese
Operating temperature: 0°C to 70°C
Operating humidity: 5%-95%, noncondensing
Power input: 5 V - 12 V
Current consumption: 500/1000mA max. depending on UPS
Dimensions (H x W x D): 132 x 66 x 42 mm
Weight 70 g
Regulatory Same as UPS

Eaton Industrial Gateway Card – Features

  • Industry’s First UPS management card to get compliance with UL 2900-1 and IEC 62443-4-2 cybersecurity standards
  • Gigabit speed: compatible with better performing, cost effective and widely deployed gigabit network switches
  • Compliance with Gigabit only data center networks
  • Cybersecurity enhancements, including stronger encryption, configurable password policy and usage of CA and PKI signed certificates
  • Real-time clock with battery backup and NTP
  • Increased memory for improved operation and larger data storage
  • Modern user experience with latest web technology
  • Secure SMTP for email alerts
  • LDAP/ActiveDirectory and Radius for centralised user authentication
  • Syslog integration

Eaton Industrial Gateway Card – Documentation

Eaton Industrial Gateway Card – Options

Power Management Connectivity
Option Part Number
Environmental Monitoring Probe (EMP) Gen 2
The New Environmental Monitoring Probe (EMP) Gen 2 (EMPDT1H1C2), is a second-generation environmental monitoring probe. It maintains all the functionality of the previous generation of sensors (temperature, humidity and dry-contact monitoring) while adding the ability to be daisy-chained (up to 3 per host), allowing multiple sensor connection to a single host.
EMPDT1H1C2

Eaton Industrial Gateway Card – Service & Support

Eaton Power Quality Limited
Room 04, 16/F.,
Kodak House II,
39 Healthy Street East,
North Point, Hong Kong
T: (852) 27456682
F: (852) 27456177
E: EE-Marketing-HK@eaton.com