Eaton Intelligent Power Manager

Eaton's Intelligent Power Manager (IPM) software provides the tools needed to monitor and manage power devices in your physical or virtual environment. This innovative software solution ensures system uptime and data integrity by allowing you to remotely monitor, manage and control UPSs and other devices on your network. IPM provides a solution that is easy to use and maintains business continuity.

Intelligent Power Software – Features

Eaton’s Intelligent Power Manager Software enables you to:
  • Remotely monitor and manage multiple devices across your network from a single interface.
  • Suspend non-critical virtual machines, consolidate critical virtual machines and shut down unused servers to extend battery runtime
  • Initiate a virtual machine move or graceful shutdown in the event of an extended outage
  • Set server power consumption limits for extended battery runtime with Cisco UCS management software or HPE OneView
  • Automate disaster avoidance with a planned migration application, such as VMware Site Recovery Manager and Microsoft Live Migration
  • Integrate with VMware’s vRealize Operations Manager using Eaton’s Infrastructure Management Pack to manage health, risk and efficiency of power and environmental devices
  • See how IPM integrates into a Network and IT closet solution or a Server room solution
  • Integration with Microsoft Hyper-V for targeted load shedding and remote agentless shutdown
  • IPM integration with VMware vSAN for cluster shutdown capabilities
  • OpenStack capabilities for rack power optimization

Intelligent Power Software – Licenses

Intelligent Power Manager (IPM) offers two editions— the Manage Edition and the Optimize Edition.

  • The Manage Edition is a free download for up to 10 power devices. Paid tiers are available for larger deployments.
  • The Optimize Edition—our premium offering—provides the most complete set of capabilities for implementing power management
    strategies in virtual and hybrid environments including the ability to monitor and manage third-party power devices in addition to Eaton equipment.

Not sure which license to choose? Check out this comparison

Licences
Part Number Power devices
Manage Edition
IPM-ML-10 Free Download License, 10 power devices
IPM-ML-15 IPM IT Manage License, 15 power devices
IPM-ML-25 IPM IT Manage License, 25 power devices
IPM-ML-35 IPM IT Manage License, 35 power devices
IPM-ML-50 IPM IT Manage License, 50 power devices
IPM-ML-100 IPM IT Manage License, 100 power devices
IPM-ML-200 IPM IT Manage License, 200 power devices
IPM-ML-300 IPM IT Manage License, 300 power devices *
IPM-ML-400 IPM IT Manage License, 400 power devices *
IPM-ML-500 IPM IT Manage License, 500 power devices *
Optimize Edition
IPM-OL-05 IPM IT Optimize License, 5 power devices
IPM-OL-10 IPM IT Optimize License, 10 power devices
IPM-OL-15 IPM IT Optimize License, 15 power devices
IPM-OL-25 IPM IT Optimize License, 25 power devices
IPM-OL-35 IPM IT Optimize License, 35 power devices
IPM-OL-50 IPM IT Optimize License, 50 power devices
IPM-OL-100 IPM IT Optimize License, 100 power devices
IPM-OL-200 IPM IT Optimize License, 200 power devices
IPM-OL-300 IPM IT Optimize License, 300 power devices *
IPM-OL-400 IPM IT Optimize License, 400 power devices *
IPM-OL-500 IPM IT Optimize License, 500 power devices *

*IPM can monitor a limited number of metrics. If you want to monitor UPS or monitored input ePDUs, this license is applicable. If you want to monitor managed or metered outlet ePDUs IPM may not support the full licensed quantity of power devices.

Intelligent Power Software – Documentation

Sorry no documents are available.

Intelligent Power Software – Service & Support

Technical Help Desk
Service Hotline: + 65 6825 1684
Email: SEATS@eaton.com