UPS form factors
![]() |
![]() |
a. |
b. |
Desktop and tower UPS
a. The Eaton 3S UPS also fits easily on top of or under a desk.
b. The Eaton 9130 tower UPS fits under a desk or in a network closet.
a. The Eaton 3S UPS also fits easily on top of or under a desk.
b. The Eaton 9130 tower UPS fits under a desk or in a network closet.

Wall-mount UPS
The Eaton 5P rackmount UPS includes hardware to mount it to a wall.
The Eaton 5P rackmount UPS includes hardware to mount it to a wall.

Rackmount UPS
The Eaton 9130 rackmount UPS occupies only 2U of rack space (fits both 2- and 4-post racks).
The Eaton 9130 rackmount UPS occupies only 2U of rack space (fits both 2- and 4-post racks).

Two-in-one rackmount/tower UPS
The Eaton 9PX can be mounted in a rack or installed as a tower model.
The Eaton 9PX can be mounted in a rack or installed as a tower model.
![]() |
![]() |
![]() |
a. |
b. |
c. |
Scalable UPS
a. The Eaton BladeUPS is a scalable, redundant rackmount UPS.
b. The Eaton 9170+ is a scalable, redundant UPS.
c. The Eaton 93PM is a vertical or horizontal scalable white or grey space solution.
a. The Eaton BladeUPS is a scalable, redundant rackmount UPS.
b. The Eaton 9170+ is a scalable, redundant UPS.
c. The Eaton 93PM is a vertical or horizontal scalable white or grey space solution.

Large tower UPS
The Power Xpert 9395 is designed to be a central backup for multiple loads, including data centers.
The Power Xpert 9395 is designed to be a central backup for multiple loads, including data centers.
Product List

- PC, Workstation & Home AV UPS
- Eaton 3S (550-700 VA)
- Eaton Ellipse ECO (650-1600VA)
- Eaton 5E (500-2000VA)
- Eaton 5V (650-1050 VA)
- Eaton 5S (550 - 1500VA)
- Eaton 5L (650-1200VA)
- Eaton Ellipse PRO (650-1600VA)
- Network & Server
- Eaton 5SC (500 - 1500VA)
- Eaton 5P (650-1550 VA)
- Eaton 5PX (1500-3000 VA)
- E Series DX (1-3 kVA)
- Eaton DX-RT (6 -10 kW)
- Eaton 9E (1000-3000 VA)
- Eaton 9SX (700VA-11 kVA)
- Eaton 9PX (1-3 kVA)
- Eaton 9PX (5-11 kVA)
- Eaton 9E (6-20 kVA)
- Eaton 9155 (8-30 KVA)
- Eaton 9SX (15kVA-20kVA)
- Data Center & Facility UPS
- Eaton 93E XL (10-40 kVA)
- BladeUPS (12-60 kW)
- Eaton 91PS and 93PS (8-30/40 kW)
- Eaton 93PR (25-200 kW)
- Eaton 93E (100-200kVA) HE UPS
- Eaton 93E (15-500 kVA)
- Eaton 93PR (500-600 kW)
- Power Xpert 9395P (250-1200 kVA)
- Power Xpert 9395 (225-1100 kVA)
- Eaton Micro Data Center
- Marine & Offshore UPS
- Eaton 9130 Marine (1000-3000 VA)
- Eaton 9PX Marine (1500-3000 VA)
- Eaton EX Marine (1500-3000 VA)
- Eaton 9155 Marine (8-30 kVA)
- Eaton 9355 Marine (8-40 kVA)
- Power Xpert 9395 Marine (225-1100 kVA)
- DC Power