Download - Eaton 9170+ UPS Firmware
Users are encouraged to update their units with the latest software to take advantage of the added benefits of this release.9170+ Firmware Download | |||
OS | Download | Description | Notes |
Windows XP, 7, 8 |
9170plus_Charger_Module_Firmware_V2_32.exe (353KB) |
English | Upgrade Instructions |
Windows XP, 7, 8 |
9170plus_Interface_Board_Firmware_V2_34.exe (366KB) |
English | Upgrade Instructions |
Windows XP, 7, 8 |
9170plus_Power_Module_Firmware_V2_36.exe (353KB) |
English | Upgrade Instructions |
Windows XP, 7, 8 |
9170plus_Interface_Board_Firmware_V2_19.exe (366KB) |
English | Upgrade Instructions |
Windows XP, 7, 8 |
9170plus_Power_Module_Firmware_V2_19.exe (353KB) |
English | Upgrade Instructions |
Listado de productos

- PC, Estación de Trabajo y AV Doméstico
- Eaton 3S (550-750 VA)
- Eaton 5S (550 - 1500VA)
- UPS de Red y de Servidor
- Eaton 5SC (500 - 1500VA)
- Eaton 5P (750-3000 VA)
- Eaton 5P Rack (550-3000 VA)
- Eaton 5PX (1000-3000 VA)
- Eaton 9130 (700-3000 VA)
- Eaton 9130 RM (700-3000 VA)
- Eaton 9PX (2-3 kVA)
- Eaton 9PX (5-11 kVA)
- Eaton 9170+ (3-18 kVA)
- Eaton 9155 (8-15 KVA)
- UPS de Centro de Datos e Instalación
- BladeUPS (12-60 kW)
- Eaton 9355 (10-40 kVA)
- Eaton 93E (20 - 60 kVA)
- Eaton 93PM (50-100 kW)
- Eaton 9390 (40-160 kVA)
- Eaton 9390IT (40 kVA)
- Power Xpert 9395 (225-1100 kVA)
- Energía de Corriente Contínua