Eaton CSFI ข้อมูลจำเพาะด้านเทคนิค

Eaton CSFI
General
Location Category Indoor
Dimensions (H x W x D, mm) 90 x 70 x 68
Weight (g) 200
Warranty 12 months
 
Electrical
Input voltage 200-250VAC 1 Phase
Service type TT, TN, TN C-S or any single-phase system with a grounded neutral. This unit must not be connected to an ungrounded system
Test classification Class III (IEC 61643-1), Category A & B (ANSI/IEEE C62.41)
Energy Absorption rating - per mode (joules) Primary protection L-N = 370J
Primary common mode protection L-E & N-E = 480J
Secondary protection L-N = 225J
Secondary common mode protection L-E & N-E = 480J
Aggregate rating = 1555J
Current rating - continuous 3 - 25A
Recommended max. overcurrent protection 25A (C curve MCB 25A)
Protection modes Line-Neutral, Line-Earth, Neutral-Earth
In 8/20us (Line-Neutral) Nominal surge life 10kA x 20 hits
In 8/20us (Line-Earth) Nominal surge life 3kA x 20 hits
In 8/20us (Neutral-Earth) Nominal surge life 3kA x 20 hits
Ismax 8/20us (Line-Neutral) Max surge level 25kA
Ismax 8/20us (Line-Earth) Max surge level 10kA
Ismax 8/20us (Neutral-Earth) Max surge level 10kA
Filter attenuation 62dB above 1MHz
Internal protection (fusing) All surge diverter connections are fused via HRC fuses to IEC269-2-1
Terminations 6mm² PCB Mounted Terminals
 
Communications
Alarms/indicators 2 LED display, Power OK & Protection OK LEDs, Dry contact alarm relay output – 250Vac/32Vdc, 5A, 5kV isolation, Alarm undervoltage cutoff 180Vac
Environmental & Standards
Enclosure rating IP20
Design standards IEC61643-1, IEC610006-1,2,3,4 ANSI/IEEE C62.41 Cat B,C,D,E AS1768-2007 Cat B,C,D,E AS3000,AS3100, CE mark
Environment -10 to 65°C, 10 to 95%RH (non-condensing)
   
Notes
Due to continual product improvement specifications are subject to change without notice