Intelligent Power Manager (IPM) offers two editions— the Manage Edition and the Optimize Edition.
The Manage Edition is a
free download for up to 10 power devices. Paid tiers are available for larger deployments.
The Optimize Edition—our premium offering—provides the most complete set of capabilities for implementing power management
strategies in virtual and hybrid environments including the ability to monitor and manage third-party power devices in addition to Eaton equipment.
Not sure which license to choose?
Check out this comparison
Licences |
Part Number |
Power devices |
Manage Edition |
IPM-ML-10 |
Free Download License, 10 power devices |
IPM-ML-15 |
IPM IT Manage License, 15 power devices |
IPM-ML-25 |
IPM IT Manage License, 25 power devices |
IPM-ML-35 |
IPM IT Manage License, 35 power devices |
IPM-ML-50 |
IPM IT Manage License, 50 power devices |
IPM-ML-100 |
IPM IT Manage License, 100 power devices |
IPM-ML-200 |
IPM IT Manage License, 200 power devices |
IPM-ML-300 |
IPM IT Manage License, 300 power devices * |
IPM-ML-400 |
IPM IT Manage License, 400 power devices * |
IPM-ML-500 |
IPM IT Manage License, 500 power devices * |
Optimize Edition |
IPM-OL-05 |
IPM IT Optimize License, 5 power devices |
IPM-OL-10 |
IPM IT Optimize License, 10 power devices |
IPM-OL-15 |
IPM IT Optimize License, 15 power devices |
IPM-OL-25 |
IPM IT Optimize License, 25 power devices |
IPM-OL-35 |
IPM IT Optimize License, 35 power devices |
IPM-OL-50 |
IPM IT Optimize License, 50 power devices |
IPM-OL-100 |
IPM IT Optimize License, 100 power devices |
IPM-OL-200 |
IPM IT Optimize License, 200 power devices |
IPM-OL-300 |
IPM IT Optimize License, 300 power devices * |
IPM-OL-400 |
IPM IT Optimize License, 400 power devices * |
IPM-OL-500 |
IPM IT Optimize License, 500 power devices * |
*IPM can monitor a limited number of metrics. If you want to monitor UPS or monitored input ePDUs, this license is applicable. If you want to monitor managed or metered outlet ePDUs IPM may not support the full licensed quantity of power devices.